Skip to main content
OMRON Knowledge Base
Search
All
Articles
Recent Searches
Clear all
No recent searches
Popular Articles
Articles
View all
Topics
View all
Tickets
View all
Sorry! nothing found for
✕
Knowledge base
Sensing
Ident Systems
5
What Is RFID System?
Are There Any RFID Antennas Available Which Are Compatible With Movable Cables (Robot Cables)?
Can The V500-R521 Bar Code Readers Laser Be Blocked With Transparent Acrylic Boards Or PET Boards?
View all
Rotary Encoders
12
What Is The Colour Coding For The Cable Of The E6F-AB3C-C Encoder?
What Is The Method Of Confirming Abnormalities Of The Number Of Output Pulse (Omission Of The Number Of Pulse) In The Incremental Rotary Encoder?
What Are The Lead Wire Colors And Signals For E6CP-AG5C-C/E69-DF5 Rotary Encoders?
View all
Measurement Sensors
28
What Cable Should I Use For Communication With ZX?
What Is The Width Resolution Of The Z500 Ultrasonic Displacement Sensor?
Can Smart Monitor Version 1.5 Be Used To Measure The Gaps In Wafers Through Glass Windows With ZS-LD200 Displacement And Measurement Sensors?
View all
Sensing General
22
What Is The Difference Between 61F-GP-NH And -NH3?
Do Control Systems That Place Demands On A Safety-Related System Have To Be Themselves Designated As Safety-Related Systems?
What Is The Allowable Bending Radius Of Coaxial Cables Or Shielded Cables For Photoelectric Sensors And Proximity Sensors?
View all
Capacitive Sensors
3
What Is The E7A-D22M Replacement?
Can A Capacitive Sensor Detect Charged Objects?
Please teach me the principle of operation for the E2K type capacitive proximity sensor.
Vision Sensors & Systems
9
What Does System Error VDIN Size Error Mean? (ZFV-CA45 With A ZFV-SC50)
Can Console Cables For Vision Sensors Be Extended?
Why Does The ERR Signal Come ON Without Displaying A Vision Sensor Error Message?
View all
Photoelectric Sensors
47
What Is Adjusted In The Sensitivity Setting Of A Photoelectric Sensor?
What Are The Findings When A Photoelectric Sensor Is Selected?
Is A Serial Connection Possible In A Photoelectric Sensor?
View all
Fiber Optic Sensors
4
Which Hole Of The Amplifier Unit Can The Through-Beam Fiber Unit Be Inserted Into?
When Using A Fiber Unit Mounted To A Movable Part, Are There Models That Are Less Affected By Repetitive Bending?
What's The Difference Between A Reflective Fiber Unit And A Coaxial Reflective Fiber Unit?
View all
Ultrasonic Sensors
11
E4PA Ultrasonic Sensors Will Be Used To Detect Liquid Levels, But It Is Difficult To Move E4PA Up Or Down When Installing It. Is There An Easy Way To Set The Distance?
How Long Can The Cable For An Ultrasonic Displacement Sensor Or Ultrasonic Sensor Be Extended?
Which Ultrasonic Sensors Have A Long Detection Distance?
View all
Inductive Sensors
10
How Do I Interpret The Catalogue Values For Mutual Interference With Proximity Sensors?
Why Does Mutual Interference Occur With Proximity Sensors?
What Series And Parallel Connections Are Possible With Proximity Sensors?
View all
Pressure Sensors
6
How Is Pressure Indicated For E8Y Pressure Sensors?
Are Products Which Can Control Multiple Pressures From A Single Location Available?
If A Negative Pressure Is Applied To A Positive Pressure Sensor, May The Sensor Fail To Operate Properly?
View all