Are There Any RFID Antennas Available Which Are Compatible With Movable Cables (Robot Cables)?

Modified on Sun, 11 May, 2025 at 10:13 PM

Yes. The V600-H11-R for the Electromagnetic Coupling RFID System "V600 Series" is compatible with a movable cable, which is 50 cm in length.

Additionally, other antennas for the V600 Series such as Built-in Amplifier Type "V600-H07, -H11, -H51,-H52" and Amplifier part of the Separate Amplifier Type "V600-HA51" can be connected with the following robotic extension cables.

V600-A56 (Cable lengths = 3m)

V600-A55 (Cable lengths =5m)

V600-A50 (Cable lengths =10m)

V600-A51 (Cable lengths =20m)

V600-A52 (Cable lengths =30m)
 
 

Was this article helpful?

That’s Great!

Thank you for your feedback

Sorry! We couldn't be helpful

Thank you for your feedback

Let us know how can we improve this article!

Select at least one of the reasons
CAPTCHA verification is required.

Feedback sent

We appreciate your effort and will try to fix the article