Use Sensors with the same values as the following table or higher when they are mounted facing each other or in parallel.

| Model | Item | M8 | M12 | M18 | M30 | |
| DC 2-Wire Models E2E-X[]D[] AC/DC 2-Wire Models E2E-X[]T1 |
Shielded | A | 20 | 30 (20) | 50 (30) | 100 (50) |
| B | 15 | 20 (12) | 35 (18) | 70 (35) | ||
| Unshielded | A | 80 | 120 (60) | 200 (100) | 300 (100) | |
| B | 60 | 100 (50) | 110 (60) | 200 (100) | ||
Note:Values in parentheses apply to Sensors operating at different frequencies.
The values listed above are given in the precautions section of the catalogue. Dimensions A and B are specified by the way in which the Proximity Sensors are arranged. If a gap cannot be provided between the Proximity Sensors, they can be used close together up to the catalog values in parentheses by using a standard model in combination with a model that has a different frequency.
Note:Two of the Sensors with a different frequency cannot be used near each other. Leave a gap of at least the value not in parentheses.
Was this article helpful?
That’s Great!
Thank you for your feedback
Sorry! We couldn't be helpful
Thank you for your feedback
Feedback sent
We appreciate your effort and will try to fix the article