How Long Can The Cable For An Ultrasonic Displacement Sensor Or Ultrasonic Sensor Be Extended?

Modified on Sun, 11 May, 2025 at 10:41 PM

  • E4PA Series

    Power/output cable (labeled as 2 and 3 below) must not be any longer than 10 m.
    Use a cable with conductor cross-section of at least 0.3 mm2.
    A 10-m cable with connectors is also available.
    For a straight connector, use the XS2F-D421-J80-A
    For an L-shaped connector, use the XS2F-D422-J80-A

     
  • E4DA Series

    The cable between the Sensor and Amplifier Unit (labeled as 1 below) must not be any longer than 10 m (combined with the power/output cable (labeled as 2 and 3 below)).
    Use a power/output cable with conductor cross-section of at least 0.3 mm2.
    A 5-m extension cable to connect the Sensor and Amplifier Unit is also available.
    E49-DD5

     
  • E4B-series

    The power/output cable (labeled as 2 and 3 below) must not be any longer than 100 m.
    Use a cable with conductor cross section of at least 0.3 mm2.

     
  • E4C Series and E4R Series

    The cable between the Sensor and the Amplifier Unit (labeled as 1 below) must not be any longer than 20 m, and the power/output cable (labeled as 2 and 3 below) must be 100 m max.
    Use a power/output cable (labeled as 2 and 3 below) with conductor cross-section of at least 0.3 mm2.
    (Use a 6-mm-diameter (UL 20276 (7/0.25 dia.) shielded 2-conductor cable for the E4C-TS50S.)
    For the E4R, use an 11/0.16-dia. parallel 1-conductor shielded cable.

Was this article helpful?

That’s Great!

Thank you for your feedback

Sorry! We couldn't be helpful

Thank you for your feedback

Let us know how can we improve this article!

Select at least one of the reasons
CAPTCHA verification is required.

Feedback sent

We appreciate your effort and will try to fix the article