When Using A Fiber Unit Mounted To A Movable Part, Are There Models That Are Less Affected By Repetitive Bending?

Modified on Sun, 11 May, 2025 at 10:40 PM

Seven models are recommended: E32-T11 Fiber Unit, E32-T21, E32-T22B, E32-D11, E32-D21, E32-D21B, and E32-D22B. (These have a bending radius of R4.)

The allowable bending radius of most Fiber Units is 25 mm minimum. Only the seven models listed above have an allowable bending radius of 4 mm. The fiber flexing characteristics have a strong relationship with the bare fiber diameter (see note 1). A bending radius that is 3 times or less the diameter exerts excessive force on the fiber and reduces the optical characteristics (see note 2 on light intensity).

 
Model Bare fiber diameter Flexing resistance data (light intensity retention, see note 3)
E32-T11
E32-D11
16 x 0.265 dia. Value after flexing 1,000 times at a bending radius of 4 mm (with no
change)/Value after flexing 1,000,000 times (approx. 80%)
E32-T21
E32-T22B
E32-D21
E32-D21B
E32-D22B
4 x 0.25 dia. Value after flexing 1,000 times at a bending radius of 4 mm (with no
change)/Value after flexing 1,000,000 times (approx. 85%)
E32-TC200
E32-DC200
1 x 1 dia. Value after flexing 1,000 times at a bending radius of 5 mm (approx. 95%)


1.Flexible Fiber Units (E32-[][]R) have an allowable bending radius of 1 mm, but do not handle repetitive bending well, so they should not be mounted on movable parts.
2.The light intensity of a Through-beam model is reduced to 50%, which reduces the sensing distance by about 30%.
3.
The Fiber Units listed above have a structure that strongly withstands the bending radius R by using fibers with ultra-small diameters.

Note:Flexible Fiber Units (E32-[][]R) have an allowable bending radius of 1 mm, but do not handle repetitive bending well, so they should not be mounted on movable parts.
 
 
 

Was this article helpful?

That’s Great!

Thank you for your feedback

Sorry! We couldn't be helpful

Thank you for your feedback

Let us know how can we improve this article!

Select at least one of the reasons
CAPTCHA verification is required.

Feedback sent

We appreciate your effort and will try to fix the article