Which Ultrasonic Sensors Have A Long Detection Distance?

Modified on Sun, 11 May, 2025 at 10:41 PM

The E4PA Ultrasonic Displacement Sensor has a long detection distance. Details are provided below.



Long sensing distance suits a variety of applications.
A setting plug with a temperature compensation function makes it easy to set the measurement range.
The Sensor is ultrasonic, so it is not affected by the color of objects.
Perform a variety of control operations by combining with the K3NX Digital Indicator.

Models

Units

Sensing range Model
50 to 500 mm E4PA-LS50-M1-N
120 to 2,000 mm E4PA-LS200-M1-N
240 to 4,000 mm E4PA-LS400-M1-N
400 to 6,000 mm E4PA-LS600-M1-N

Accessories (Optional)

Sensor I/O Connectors

I/O connectors

Was this article helpful?

That’s Great!

Thank you for your feedback

Sorry! We couldn't be helpful

Thank you for your feedback

Let us know how can we improve this article!

Select at least one of the reasons
CAPTCHA verification is required.

Feedback sent

We appreciate your effort and will try to fix the article