At The Maximum Sensing Distance Of The E4PA Ultrasonic Displacement Sensor, The Output Should Be 20 mA But Only 16 mA Is Output. What Is Causing This?

Modified on Sun, 11 May, 2025 at 10:18 PM

Liquid surfaces are not perfectly flat, therefore perfect reflection of the waves cannot be obtained. The linear output cannot reach its maximum value.

To use the Sensor at its maximum sensing distance (e.g., when the sensing range of the E4PA-LS400-M1, is 500 to 4,000 mm, the maximum sensing distance is 4,000 mm), the sensing surface must be perfectly flat and the waves must be vertical. Keep this in mind when positioning the Sensor.

Was this article helpful?

That’s Great!

Thank you for your feedback

Sorry! We couldn't be helpful

Thank you for your feedback

Let us know how can we improve this article!

Select at least one of the reasons
CAPTCHA verification is required.

Feedback sent

We appreciate your effort and will try to fix the article