3G3M1 STD safety circuit with safety relais G9SE-401 and NX Safety

Modified on Mon, 8 Apr, 2024 at 8:50 AM

Overview:

This document describes the procedure for connecting the 3G3M1-STD to a NX-series safety master via the EDM signal from 3G3M1-STD and provide the quick setup procedure.

  1. 3G3M1-STD
  2. G9SE
  3. NXSL3300
  4. NXSOS400

Setup

Turn OFF the safety function selector switch SW9 when the inverter power supply is turned OFF. Set SW9 to enabled (OFF) or disabled (ON) so that both sides are at the same position at all times.

 

A diagram of a safety function

Description automatically generated

 

Setup parameter E20 for the D01 output to be assigned to the EDM (External Device Monitoring) function

 

Parameter nummer 

Namen 

Functie 

Standaardinstelling 

E20 

Uitgang Terminal 

[DO1] 

Functie selectie 

101: DECF (EN-circuitfout gedetecteerd) 

102: EDM (Veiligheidsmonitor) 

- 

 

 

 

 

A diagram of electrical wiring

Description automatically generated

 

A diagram of a machine

Description automatically generated

 

Configuration  and setup 3G3M1-STD and NX Safety

A diagram of a power supply

Description automatically generated

Setup parameter E20 for the D01 output to be assigned to the EDM

 

A screen shot of a computer error

Description automatically generated

 

Sysmac Studio -Configuration en Setup

 

Setup parameter E20 for the D01 output to be assigned to the EDM (External Device Monitoring) function.

A screenshot of a computer

Description automatically generated

A screenshot of a computer

Description automatically generated

 

A screenshot of a computer

Description automatically generated

A screenshot of a computer

Description automatically generated

Was this article helpful?

That’s Great!

Thank you for your feedback

Sorry! We couldn't be helpful

Thank you for your feedback

Let us know how can we improve this article!

Select at least one of the reasons
CAPTCHA verification is required.

Feedback sent

We appreciate your effort and will try to fix the article