Q2A & Q2V

Modified on Fri, 13 Nov at 10:07 AM

Q2V and Q2A were removed from our product range at the start of 2025.
We recommend M1 and 3G3R1 as replacements.

Q2V Basic Setup

If you buy the Bluetooth panel JVOP-KPLCC04ABZ, you can connect to Q2A and Q2V with this iOS app or this Android app.

Q2Edit

Software for entering parameters, test running and taking backups through the USB port.

Q2dev programming tool for Q2A/Q2V

This tool allows very intuitive visual Function Block Diagram programming to build customized applications in the Q2 series drives.

You will be asked for a unique ID and password during software setup. Please keep it safe and share it only with your close co-workers, not with third-party companies. Programs made with this license include its license signature, which makes applications traceable.

  • If programs are flagged as public (in Project Properties), they can be opened with any other license.
  • If they are not flagged, they can only be opened with the license that developed them.
  • Q2dev can have several licenses enabled at the same time (to share projects, but limited to a few developers).

IMPORTANT: Projects developed with the BETA version CANNOT be opened directly in V1.0. The program must be rewritten, following the FB execution number (inside each block) to get a 1:1 equivalent.

Email support.norway@omron.com and ask for a free personal Q2dev license.

Backup and restore of drive parameters

If you're replacing a drive or want the same setup on several drives, it's a good idea to back up the parameters to the operator panel. You can then take the panel to another drive and restore them.

The procedure for Q2V is in the Q2V Technical Manual, chapter 4.7. Here's the short version:

  • Backup: Par o3-02=1, o3-01=1, ESC
  • Restore: Par o3-01=2, ESC

The procedure for Q2A is in the Q2A User Guide, chapter 4.5. The Q2A operator panel can store 4 different parameter sets.

Data logging to microSD on Q2A

See the procedure in the Q2A User Guide, chapter 4.5. You can log up to 10 variables, and the data is saved as a *.csv file. The microSD card (max 32 GB) is mounted in the operator panel and has no other function than data logging.

Q2A communication options

Q2A uses the same option boards as A1000. You can find the manuals here.

Placement of option boards

​

You also need the mounting frame JOHB-Q2V.

 

SIEP YEUOQ2V

You set the address of the SI-ES3 in Sysmac Studio. The address is stored internally on the SI-ES3.

Q2A encoder

  • You can read the encoder pulses on monitors U6-18 and U6-19 via SDO or PDO.
  • These monitors only read the pulses, so there is no absolute position.
  • The monitors are reset to 0 after each power-off.
  • You can use an external 24 VDC supply to keep the drive's control circuit powered and avoid losing the position.

Was this article helpful?

That’s Great!

Thank you for your feedback

Sorry! We couldn't be helpful

Thank you for your feedback

Let us know how can we improve this article!

Select at least one of the reasons
CAPTCHA verification is required.

Feedback sent

We appreciate your effort and will try to fix the article