The Rate Of Rotation Is Displayed Using The H7CX's Tachometer Function, But Why Doesn't It Show 0 When Rotation Has Stopped?

Modified on Sun, 11 May, 2025 at 10:24 PM

Only the following two H7CX-series models can be used as tachometers.
H7CX-R Tachometer
H7CX-AW Multifunction Preset Counter/Tachometer

Adjust the auto-zero time.

The default auto-zero times for each model are as follows:
H7CX-R: 999.9S
H7CX-AW: 99.9S (when used as Tachometer)

Example: A machine that outputs 1 pulse per revolution is rotating at 30 revolutions per minute. The revolutions can drop to 10 revolutions per minute.

30 revolutions per minute (30 rpm) indicates that
60 (seconds) ÷ 30 (revolutions) = 2 (seconds per revolution)
Therefore a pulse is normally input every 2 seconds.

When the rate of rotation falls to 10 revolutions per minute (10 rpm),
60 (seconds) ÷ 10 (revolutions) = 6 (seconds per revolution)
Therefore the pulse interval becomes 6 seconds.

If the auto-zero time is set to 6 seconds, it waits for the next pulse for 6 seconds, and then displays the speed at that time (e.g., 10 rpm). If there are no more inputs, the auto-zero function is activated and the display becomes zero.
If the pulse interval is longer than the auto-zero time, the auto-zero function is activated and the display becomes zero.

Applicable models: H7CX-R and H7CX-AW

Was this article helpful?

That’s Great!

Thank you for your feedback

Sorry! We couldn't be helpful

Thank you for your feedback

Let us know how can we improve this article!

Select at least one of the reasons
CAPTCHA verification is required.

Feedback sent

We appreciate your effort and will try to fix the article