What Should The Command Pulse Setting Be To Make A SMARTSTEP A-series Servo Driver Operate At 3000 r/min For The Various Resolutions?

Modified on Sun, 11 May, 2025 at 10:25 PM

Resolution Setting (Pins 4 and 5)
Pin 5 Pin 4 Resolution setting
OFF OFF 1,000 pulses/rotation (0.36°/step)
OFF ON 10,000 pulses/rotation (0.036°/step)
ON OFF 500 pulses/rotation (0.72°/step)
ON ON 5,000 pulses/rotation (0.072°/step)

Note:
If the resolution is 1,000 pulses/rotation, the motor makes 3,000 r/min for a 50-kpps command pulse.
If the resolution is 10,000 pulses/rotation, the motor makes 3,000 r/min for a 500-kpps command pulse.
If the resolution is 500 pulses/rotation, the motor makes 3,000 r/min for a 25-kpps command pulse.
If the resolution is 5,000 pulses/rotation, the motor makes 3,000 r/min for a 250-kpps command pulse.

 

Was this article helpful?

That’s Great!

Thank you for your feedback

Sorry! We couldn't be helpful

Thank you for your feedback

Let us know how can we improve this article!

Select at least one of the reasons
CAPTCHA verification is required.

Feedback sent

We appreciate your effort and will try to fix the article