On newer CPU and HMI models, the battery is only used to keep the clock running during longer power outages. The program and data are stored safely in flash memory.
Older CPUs don't have flash memory. In that case, the battery should be replaced every 5 years. Old batteries can leak acid and damage the CPU.
Battery alarm in SysmacThe system variable _SelfTest_LowBattery goes high when the battery in an NJ starts to run low. Note that on NX, this signal must be enabled under Basic Settings. | Battery alarm in the C seriesThe system bit P_Low_Battery (A402.04 or 253.08) goes high when the battery starts to run low. This signal can be disabled under PLC Settings. |
Battery overview for OMRON PLCs and HMIs
Batteries should generally be replaced at least every 5 years. Details on how to replace the battery are in the operation manual for the specific product.
| Series | Model | Battery | Comment |
|---|---|---|---|
| C20 | 3G2C7-CPU** | C500-BAT08 | |
| C20P~C60P | C**P-CD/CS** | C500-BAT08 | |
| C20H~C60H | C**H-C*D*D-V1 | C200H-BAT09 | |
| C20K~C60K | C**K-CD** | C500-BAT08 | |
| C120, C120F | 3G2C4-CPU/SCO** | C500-BAT08 | |
| C250 | 3G2C2-SCO** | C500-BAT08 | |
| C200H | C200H-CPU11/31, -MR/ME, OV001, ASC02, FZ001 | C200H-BAT09 | |
| C200HS | C200HS-CPU** | C200H-BAT09 | |
| C200HE, C200HG, C200HX | C200HE-CPU*, C200HG-CPU*, C200HX-CPU* | C200H-BAT09 | |
| C500, C500F | 3G2C3-CPU** | C500-BAT08 | |
| C1000HF, C2000H, C2000 | C1000HF, C2000H, C2000 | C500-BAT08 | |
| CJ1B | CJ1B | Tadiran 3.6V/1100mA (3rd party) | |
| CJ1G/CJ1H | CJ1 | CPM2A-BAT01 | |
| CJ1M | CJ1M CPUs | CJ1W-BAT01 | |
| CJ2 | CJ2 | CJ1W-BAT01 | |
| CP1E-N/-NA | CP1E-N/-NA | CP1W-BAT01 | |
| CP2E | CP2E | CR2032 (3rd party) | For real-time clock only |
| CP1L and CP1H | CP1L | CJ1W-BAT01 | |
| CPM2A | CPM2A | CPM2A-BAT01 | |
| CPM2C | CPM2C | CPM2C-BAT01 | Only for CPM2C-C1… |
| CQM1 | CQM1-CPU** | C500-BAT08 | |
| CQM1H | CQM1H | CPM2A-BAT01 | |
| CS1 | CS1H, CS1H | CS1W-BAT01 | |
| CV500, CV1000, CV2000, CVM1 | CV500, CV1000, CV2000, CVM1, CV500-BSC** | C500-BAT08 | |
| F300/F350 | F300/F350 | 3Z49-BAT1 | |
| NA series | NA panels | CJ1W-BAT01 | |
| NB series | NB panels | Repair or replace NB | |
| NJ series | NJ controllers | CJ1W-BAT01 | |
| NQ series | NQ panels | NQ-BAT01 | |
| NS series | NS panels | CJ1W-BAT01 | |
| NSJ series | NSJ panel and CPU | CJ1W-BAT01 | |
| NT30/NT30C | NT30/NT30C | C500-BAT08 | |
| NT31/NT31C | NT31/NT31C | C500-BAT08 | |
| NT600S | NT600S | C500-BAT08 | |
| NT620C/NT620S/NT625C | NT620C/NT620S/NT625C | C500-BAT08 | |
| NT631/NT631C | NT631/NT631C | C500-BAT08 | |
| NX102 | NX102 | CJ1W-BAT01 | |
| NX1P | NX1P | CJ1W-BAT01 | |
| NX7 series | NX7 | CJ1W-BAT01 | |
| S6 | 3G2S6-CPU** | C500-BAT07 | |
| ZEN | ZEN | ZEN-BAT01 |
Was this article helpful?
That’s Great!
Thank you for your feedback
Sorry! We couldn't be helpful
Thank you for your feedback
Feedback sent
We appreciate your effort and will try to fix the article