A Message Saying That The New Code Is Too Large And Cannot Be Transferred To PLCs Due To An Online Editor Limitation Was Displayed While I Was Performing Online Editing. What Should I Do?

Modified on Sun, 11 May, 2025 at 10:12 PM

When performing online editing with the CX-Programmer FA Integrated Tool Package, there is no limit to the number of rungs, but the maximum number of words (number of steps) is limited. If the number of words is too great, select a smaller range (thus reducing the number of words) and start online editing again.

With CX-Programmer Ver. 3.1 or higher, the maximum program size that can be handled while online editing is checked not only at file transfer, but it is checked while editing as well. Therefore, a warning message will be displayed if the maximum program size is exceeded during editing.

The SYSMAC Support Software can only simultaneously edit one rung at a time. If that rung exceeds the program size limit, a "program over" error will occur and you will not be able to edit the program.
Limitations for CS/CJ Series PLCs and CVM1/CV Series PLCs
The program size limit for CS/CJ Series depends on the communications settings and is 247 steps for toolbus.
The program size limit for CVM1/CV Series depends on the communications settings and is 263 words for toolbus.

Do not edit the program in a way that would cause the maximum cycle time set in PLCs Setup to be exceeded. If the maximum cycle time is exceeded, a cycle time exceeded error will occur and operation will stop.
Limitations for C Series PLCs

C Series has a program size limit of 128 words.

A cycle time exceeded error (non-fatal error) will occur for C200H. If this happens, clear the error.


 


 

Was this article helpful?

That’s Great!

Thank you for your feedback

Sorry! We couldn't be helpful

Thank you for your feedback

Let us know how can we improve this article!

Select at least one of the reasons
CAPTCHA verification is required.

Feedback sent

We appreciate your effort and will try to fix the article