Are There Any Cables Available To Connect The PLC Or The Programmable Terminal (PT) To A Personal Computer's USB Port?

Modified on Sun, 11 May, 2025 at 10:12 PM

Use the D-sub to USB-serial conversion cable.
This cable can connect the PLC "SYSMAC", Programmable Terminal "NT/NS Series", or Programmable Relay "ZEN" to a personal computer's USB port.

Model Number

CS1W-CIF31

Compatible Software Applications

Software applications using the CX-Server or Fins Gateway to communicate with the PLC

The following software applications are also compatible.
CX-Programmer, CX-Simulator, CX-Protocol, CX-Motion

CX-Position, CX-Process, DeviceNet Configuration Tool

DAIKANYAMA 32, NS-Designer, Windows Version of NT Support Tool (NTST)

*There are Communications (COM) port limitations with the NT Support Tool.

ZEN Support Software (Ver.3.0 and later)

The following OMRON PLCs, Programmable Terminals and Programmable Relays which are supported by the compatible software applications

PLC

CS/CJ Series, C Series (C200HS, C200HE/HG/HX, C200H/C1000H/2000H, CQM1, CPM1, CPM1A, CPM2A, SRM1, CQM1H, SPM2C), CVM1/CV Series

Programmable Terminal

NS Series, NT Series

Programmable Relay

ZEN

Connector specifications

Personal Computer side: USB (A plug connector, male)

PLC side: RS-232C (D-sub 9-pin, male)
 

Was this article helpful?

That’s Great!

Thank you for your feedback

Sorry! We couldn't be helpful

Thank you for your feedback

Let us know how can we improve this article!

Select at least one of the reasons
CAPTCHA verification is required.

Feedback sent

We appreciate your effort and will try to fix the article