Introduction
.jpg)
- CP1W-CIF01 (RS232C)
- CP1W-CIF11 (RS422A/485, 50m)
- CP1W-CIF12 (RS422A/485, 500m)
| Related Auxiliary Flags |
CP1L-L/EL | CP1L-M/EM and CP1H | |
| Port 1 (left) | Port 2 (right) | ||
| Serial Port Communications Error Flag | A392.04 | A392.12 | A392.04 |
| Serial Port Restart Bit | A526.00 | A526.01 | A526.00 |
| Serial Port Settings Change Bit | A619.02 | A619.01 | A619.02 |
| Serial Port Error Flags | A528.00 to A528.07 |
A528.08 to A528.15 |
A528.00 to A528.07 |
| Serial Port Send Ready Flag (No-protocol mode) | A392.05 | A392.13 | A392.05 |
| Serial Port Reception Completed Flag (No-protocol Mode) | A392.06 | A392.14 | A392.06 |
| Serial Port Reception Overflow Flag (No-protocol mode) | A392.07 | A392.15 | A392.07 |
| Serial Port PT Communications Flags | A393.00 to A393.07 |
A394.00 to A394.07 |
A393.00 to A393.07 |
| Serial Port PT Priority Registered Flags | A393.08 to A393.15 |
A394.08 to A394.15 |
A393.08 to A393.15 |
| Serial Port Reception Counter (No-protocol Mode) | A393.00 to A393.15 |
A394.00 to A394.15 |
A393.00 to A393.15 |
Configuration of front switches
| No. | Setting | Description | Application | Default | CPU TYPE |
| SW4 | ON | Used for peripheral bus. | Used to enable a Serial Communications Option Board mounted in Option Board Slot 1 to be used by the peripheral bus. This SW should be always OFF for CPU Units with 10 I/O points, because there is no option slot in CPU Units with 10 I/O points. | OFF |
CP1L-L 14 and 20 I/O models. All CP1L-M/EL/EM models. All CP1H models.
|
| OFF | According to PLC Setup. | ||||
| SW5 | ON | Used for peripheral bus. | Used to enable a Serial Communications Option Board mounted in Option Board Slot 2 to be used by the peripheral bus. | OFF |
CP1L-M/EM models. CP1H models. |
| OFF | According to PLC Setup. |
Supported protocols in user configuration
| Protocols |
RS232C | RS422A | RS485 | ||
| 1:1 | 1:1 | 1:N | 1:1 | 1:N | |
| Host Link | YES | YES | YES | NO | NO |
| Serial PLC Link | YES | YES | YES | YES | YES |
| Serial Gateway | YES | YES | YES | YES | YES |
| No-protocol | YES | YES | YES | YES | YES |
| 1:N NT Link | YES | YES | YES | YES | YES |
| 1:1 NT Link | YES | YES | NO | YES | NO |
| 1:1 Link Master | YES | YES | NO | YES | NO |
| 1:1 Link Slave | YES | YES | NO | YES | NO |
Protocol overview
Host Link: Various control commands such as reading and writing I/O memory, changing the operating mode, and force setting/resetting bits can be executed by sending C-mode host link commands or FINS commands from the host computer to the CPU Unit. It is also possible to send FINS commands from the CPU Unit to the host computer to send data or information. Use Host Link communications to monitor data, such as operating status, error information, and quality data in the PLC or send data, such as production planning information to the PLC.
Serial PLC Link: Up to ten words per Unit can be shared by up to nine CPU Units, including one Polling Unit and eight Polled Units. An RS-422A/485 Option Boards (CP1W-CIF11/CIF12) are used to communicate via RS-422A/485, or RS-232C Option Boards (CP1W-CIF01) can be used to communicate between two CPU Units via an RS-232C connection. CJ1M CPU Units can also be included in Serial PLC Links, and the Serial PLC Links can also include PTs as Polled Units via 1:N NT Links. Serial PLC Links can be created on serial port 1 or serial port 2, but not on both ports at the same time.
Serial Gateway: Converts received FINS commands into CompoWay/F or Modbus-RTU commands and transfers them on the serial communications path.
No-Protocol: Communicates with standard devices with an RS-232C or RS-422A/485 port without a command–response format. Instead the TXD(236) and RXD(235) instructions are executed from the program to transmit data from the transmission port or read data in the reception port. The frame headers and end codes can be specified.
1:N NT Link: Data can be exchanged with PTs without using a communications program in the CPU Unit. 1:N NT Links are also used for 1:1 connections.
1:1 NT Link: Enables data exchange with a PT without communications programming in the CPU Unit. (The 1:N NT Link protocol is used for communications even for 1:1 connections.)
1:1 Link Master/Slave: Enables linking data in a 64-word Link Area between two PLCs.
Configuration of communication port via STUP instruction
The STUP instruction changes the communications parameters of a serial port on a Serial Communications Option Board. STUP(237) thus enables the protocol mode to be changed during PLC operation. This instruction is not allowed in interrupt tasks. A CX-Programmer project file (STUP Example.cxp) is attached as an example.
| @STUP(237) | Description |
| Control (C) | Port Number |
| Source (S) | Source block containing the communication format |
Changing the communication format of the serial ports 1 and 2 is indicated by the system flags A619.01 and A619.02. After switching off and being switched back on, the controller incorporates the values in its communication parameters
Host Link Mode values
| bit | Parameters | Values | Description | |
| S | 00-03 | format | 0-E | 0 : 7, E, 2 5 : 7, O, 1 A : 8, N, 2 1 : 7, O,2 6 : 7, N, 1 C: 8, E, 1 2 : 7, N,2 8 : 8, E, 8 D: 8, O, 1 4 : 7, E, 1 9 : 8, O, 2 E: 8, N, 1 |
| 08-11 | mode | 0-8 | 0 : Host Link 5 : Host Link |
|
| 15 | format | 0-1 | 0 : standard 9600 E,7,2 1 : user defined (custom) | |
| S + 1 | 00-07 | speed | 00 : 9600bps 04 : 2400bps 08 : 38400bps 01 : 300bps 05 : 4800bps 09 : 57600bps 02 : 600bps 06 : 9600bps 0A: 115200bps 03 : 1200bps 07 : 19200bps |
|
| 08-15 | reserved | always 0 | ||
| S + 2 | reserved | always 0 | ||
| S + 3 |
00-07 | slave number | 00-31 | 00 by default |
| 08-15 | reserved | always 0 | ||
| S + 4 | reserved (always 0) | |||
| S + 9 | ||||
Additional Information
See the following manuals for additional information
- CP1L CPU Operation Manual (Cat. No. W342)
- CP1H CPU Operation Manual (Cat. No. W450)
- CP1L-EL/EM CPU Operation Manual (Cat. No. 516)
Additional STUP information can be found in the corresponding CPU Instruction Reference Manual. This article does not detail similar functionality for CJ-series communication units (CPU Bus Units) when mounted to the CP1H
Precautions
This article is intended to supplement official Omron documentation. The provided configurations and information should be thoroughly tested before implementation and may or may not function in specific applications. The user assumes full responsibility of the configuration, integration, performance and application of the provided configurations. For detailed information on the use and general configuration of Omron products, refer to official Omron manuals or contact your local Omron support representative.
All information contained in this document is current as of November 2012 but is subject to change due to product and/or software improvements.
Was this article helpful?
That’s Great!
Thank you for your feedback
Sorry! We couldn't be helpful
Thank you for your feedback
Feedback sent
We appreciate your effort and will try to fix the article