Configuring older PLCs for the Promi SD202/SD205 Serial to Bluetooth adapter

Modified on Sun, 11 May, 2025 at 10:44 PM

Introduction
The Omron Promi Bluetooth adapters are designed and documented to work easily with the standard CS, CJ and CP family PLCs. It is possible however to also use these adapters with older PLCs with a little configuration (and external power supplies in some cases). This Tutorial shows how to properly connect, power and configure Omron's Promi Bluetooth adapters to a variety of older Omron PLCs.
Providing Power to the Promi SD-OA

Most Omron PLC’s provide a power source via the communications port. In the case of others, an external 5 volt DC supply will be required to give power to the Promi-SD-OA via the DC power cable provided:

PLC
Port
Additional Equipment
5 Volt Supply
CPM1A
Hostlink (CIF01)
CPM1-CIF01
External Source
CPM2A
Hostlink (CPU)
None
From Port.
CPM2A
Peripheral (CIF01)
CPM1-CIF01
External Source
CPM2B
Hostlink (CPU)
None
From Port
CPM2C
Peripheral
None
From Port
CPM2C
Peripheral (CIF01)
CPM2C-CIF01 + CS1W-CN118
From Port
CPM2C
Hostlink (CIF01)
CPM2C-CIF01
From Port
CQM1
Hostlink (CPU)
None
External Source
CQM1
Peripheral (CIF01)
CPM1-CIF01
External Source
CQM1H
Hostlink (CPU)
None
From Port
CQM1H
Peripheral (CPU)
CS1W-CN118
From Port
C200H Alpha
Hostlink (CPU)
None
From Port

Configuring Promi adapter

Using the Promi configuration tool, set up the device as shown:
 

Configuring CPM1A

Promi connected to CPM1A via a CPM1-CIF01 interface adapter (switch set to Hostlink), 5vdc power provided by an external PSU:

Configuring CPM2A using hostlink port

Promi connected directly to CPM2B hostlink port (yellow switch set to OFF), 5vdc power is provided by the port. Port switch set to OFF. Yellow port switch set to OFF:

Configuring CPM2A using peripheral port

Promi connected to CPM2A via a CPM1-CIF01 interface adapter (switch set to Hostlink), 5vdc power provided by an external PSU. Yellow port switch set to OFF:
 

Configuring CPM2B

Promi connected directly to CPM2B hostlink port, 5vdc power is provided by the port:
 

Configuring CPM2C using CN118

Promi connected directly to the peripheral port with a CS1W-CN118 cable, 5vdc power provided by the port:

Configuring CPM2C for CIF01

Promi connected via CPM2C-CIF01-V1 (SW1 ON), to the peripheral port with a CS1W-CN118 cable, 5vdc power provided by the port:

Configuring CPM2C using hostlink port

Promi connected via CPM2C-CIF01-V1 (SW1 ON), to the hostlink port, 5vdc power provided by the port:

Configuring CQM1 for hostlink port

Promi connected directly to the RS232C hostlink port, 5vdc power provided by an external PSU.

Configuring CQM1 for peripheral port

Promi connected via CPM1-CIF01 interface adapter (switch set to Hostlink), to the peripheral port, 5vdc power provided by an external PSU:
 

Configuring CQM1H for hostlink

Promi connected directly to the RS232C hostlink port, 5vdc power provided by the port:

Configuring CQM1H for peripheral port

Promi connected to the peripheral port with a CS1W-CN118 cable, 5vdc power provided by the port:

Configuring C200H Alpha

Promi connected to the hostlink port, Dip switch 5 OFF, 5vdc power provided by the port:

Was this article helpful?

That’s Great!

Thank you for your feedback

Sorry! We couldn't be helpful

Thank you for your feedback

Let us know how can we improve this article!

Select at least one of the reasons
CAPTCHA verification is required.

Feedback sent

We appreciate your effort and will try to fix the article