Introduction
This is a demo for a curve with two drive axles, the entries are made on a NS-user terminal with Smart Active Parts.
The PLC program calculates a circle with given parameters such as radius, angle (eg, = 360 °), number of vertices (up to 200) or a rectangle with rounded corners defined parameters such as X, Y-sites, radius, angle = 90 ° , number of vertices (up 200). After the one-time calculation can be made the actual trip. The possibility of the position data from a file on the CF memory card is also read.
Unused FBs can be deleted, which saves space in the CJ1M.
The PLC program calculates a circle with given parameters such as radius, angle (eg, = 360 °), number of vertices (up to 200) or a rectangle with rounded corners defined parameters such as X, Y-sites, radius, angle = 90 ° , number of vertices (up 200). After the one-time calculation can be made the actual trip. The possibility of the position data from a file on the CF memory card is also read.
Unused FBs can be deleted, which saves space in the CJ1M.
Was this article helpful?
That’s Great!
Thank you for your feedback
Sorry! We couldn't be helpful
Thank you for your feedback
Feedback sent
We appreciate your effort and will try to fix the article