TCP Active Open Socket |
![]() |
| Name | Open_Socket: TCP Active Open Socket |
| Basic Function | Request for open Socket 1, 2 or 3 and Output the opened Socket Number | ||
| Symbol | ![]() |
||
| Originates from | Tsunagi Lab Europe | ||
| Created by | OEE-HQ HvB (creation and testing) | ||
| File Name | Open_Socket.cxf | ||
| Applicable models | CPU Unit | CP1L-EL or CP1L-EM | |
| CX-Programmer | Version 9.40 or higher | ||
| Conditions for usage | None. | ||
| Function Description | TCP Active Open_Socket Function Block opens one of the three Sockets that is available and Outputs the opened Socket Number. If all three of the Sockets are occupied the No Sockets available flag will be high. | ||
| Kind of FB definition | Connect Always ON type Connect the EN input to the Always ON Flag (P_ON) The same instance cannot be used in two or more places |
||
| FB Precautions | Socket Number Output is a single Request to open Socket Value. The Socket Number Output is only reset when a new Open Socket trigger is active.
Omron can not be held responsible in case of malfunction. |
||
| EN input condition | • Connect EN to condition for the FB to Work • Open Socket send the Request for Open an Available Socket • IP Address • Port Number |
||
| Restrictions Input variables |
None. | ||
| Output variables | • This FB requires multiple cycles to process. • The status of the Outputs bits are Reset if the OpenSocket bit is OFF. Except for the SocketNo Output. |
||
| Application example | TCP Active Open_Socket Function Block is designed for use with the other Function Blocks. For more more details on the use of this function block see also CP1L-EL/EM Modbus TCP Client Socket Services. The Socket Number Output can be used for the Socket Number Input used by : - Fn03_ReadRegister
|
||
| Related manuals | CP1L-EM/EL CPU Unit Manual (W516-E1) | ||
-
Variable Table
Input Variables
| Name | Variable name | Data type | Default | Range | Description |
|---|---|---|---|---|---|
| EN | EN | BOOL | 1 (ON): Starts FB 0 (OFF): Does not start FB |
||
| Open Socket | OpenSocket | BOOL | Start request for open socket | ||
| IP address 1 | IPaddress_1 | INT | &0 to &255 | Specify the local IP address. For example 192.168.250.2: IPaddress_1 = &192, IPaddress_2 = &168, IPaddress_3 = &250, IPaddress_4 = &2 | |
| IP address 2 | IPaddress_2 | INT | &0 to &255 | ||
| IP address 3 | IPaddress_3 | INT | &0 to &255 | ||
| IP address 4 | IPaddress_4 | INT | &0 to &255 | ||
| Local Port Number | LocalPortNo | UINT | &0 to 65535 | If port number 0 is specified the TCP port number will be automatically allocated and the number of the port that was opened will be stored in the local UDP/TCP port number in the Socket Service Parameter Area (i.e., the actual port number will be overwritten on the value of 0 set by the user). Do not specify the port being used as the FINS UDP port (default: 9600), TCP port numbers 20, 21 and 25. As a rule, use port numbers 1,024 and higher. |
|
| Remote Port Number | RemotePortNo | UINT | &0 to 65535 | When opening a passive TCP socket, the combination of the remote IP address and the remote TCP port number can be used to affect processing as shown in the table for the Remote IP Address, above. If the Remote UDP/TCP Port No. is set to 0, the UDP/TCP port number of the remote device will be written as the Remote UDP/TCP Port No. in the Socket Service Parameter Area.
Modbus Portno = &502 |
Output Variables
| Name | Variable name | Data type | Range | Description |
|---|---|---|---|---|
| ENO | ENO | BOOL | 1 (ON): FB operating normally 0 (OFF): FB not operating normally |
|
| No link | NoLink | BOOL | No cable connection | |
| No Sockets | NoSockets | BOOL | No sockets availble | |
| Done | Done | BOOL | Done | |
| Socket Number | SocketNo | UNIT | Opened Socket number | |
| Error | Error | BOOL | Error | |
| Error ID | ErrorID | UNIT | Error code: TCP/UDP Error Codes Ethernet Units Construction of Networks Operation Manual (W420) 7-3 Command/Response Reference FINS Error Codes Communications Commands Reference Manual (W342) 5-1-3 Error Codes CP1L-EL/EM CPU Unit Operation Manual (W516) 12-1 Troubleshooting |
Revision History
| Version | Date | Contents |
|---|---|---|
| 1.00 | 21-Apr-2012 | Original production |
| 1.01 | 13-July-2012 | Added Local Port Number. Open Socket Request even if Storage Error Flag is ON for the socket. |
Note
This manual is a reference that explains the function block functions. It does not explain the operational limitations of Units, components, or combinations of Units and components. Always read and understand the Operation Manuals for the system’s Units and other components before using them.
Was this article helpful?
That’s Great!
Thank you for your feedback
Sorry! We couldn't be helpful
Thank you for your feedback
Feedback sent
We appreciate your effort and will try to fix the article




