What Is "Output circuit"?

Modified on Sun, 11 May, 2025 at 10:43 PM

1. Open-collector Output

An output circuit where the emitter of the output circuit transistoris the common and the collector is open.
 

E6C2-CWZ6C (NPN open collector output)

E6C2-CWZ5B (PNP open collector output)

2. Voltage output

An output circuit where the emitter of the output circuit transistor is the common and a resistor is inserted between the collector and the power supply to convert the output from the collector to a voltage.
 

E6C2-CWZ3E

3. Line driver output

An output method that uses a special IC for high-speed, long-distance data transmission that complies with the RS-422A standard. 
 

The signal is output as a differential secondary signal, and thus is strong with respect to noise.
 

A special IC called a line receiver is used to receive the signal output from a line driver.

 

E6C2-CWZ1X, E6C3-CWZ3XH

4. Complementary output

An output circuit with two output transistors (NPN and PNP) on the output.
 

These two output transistors alternately turn ON and OFF depending on the high or low output signal. When using them, pull up to the positive power supply voltage level or pull down to 0 V.

 

The complementary output allows flow-in or flow-out of the output current and thus the rising and falling speeds of signals are fast.

 

This allows a long cable distance.

 

They can be connected to open-collector input devices (NPN, PNP).

 

E6C3-CWZ5GH

 

Was this article helpful?

That’s Great!

Thank you for your feedback

Sorry! We couldn't be helpful

Thank you for your feedback

Let us know how can we improve this article!

Select at least one of the reasons
CAPTCHA verification is required.

Feedback sent

We appreciate your effort and will try to fix the article