Refer to the following table of terms for operating characteristics.
| Operating Status | ||||
![]() |
||||
| Classification | Term | Abbreviation | Unit | Definition |
| Force | Operating Force |
OF | N, Nm | The force needed to be applied to the Actuator to move from the free position to the operating position. |
| Direct Opening Force |
DOF (See note 2.) |
N, Nm | The force needed to be applied to the Actuator to move from the operating position to the direct opening position. | |
| Total Travel Force |
TTF | N, Nm | The force needed to be applied to the Actuator to move from the free position to the travel position. | |
| Travel | Pretravel | PT | mm, ° | The travel distance or angle from the free position to the travel position of the Actuatora. |
| Direct Opening Travel |
DOT (See note 2.) |
mm, ° | The travel distance or angle from the free position to the direct opening position of the Actuator. | |
| Total Travel |
TT | mm, ° | The travel distance or angle of the from the free position to the total travel position. | |
| Position | Free Position |
FP | mm, ° | The Actuator position when no external force is applied. |
| Operating Position |
OP (See note 1.) |
mm, ° | The position where the moving contact starts to open or close when an external force is applied to the Actuator. | |
| Total Travel Position |
TTP | mm, ° | The position when the Actuator has reached the stopper. | |
Note 1:
For slow-operating safety switches, the operating position (OP) and return position (RP) are almost identical.
Note 2:
The DOF, DOT, and DOP values are specified to ensure that the direct opening mechanism (forcibly opened contacts) functions correctly.
See Also:
Was this article helpful?
That’s Great!
Thank you for your feedback
Sorry! We couldn't be helpful
Thank you for your feedback
Feedback sent
We appreciate your effort and will try to fix the article