1.H3CR-A Solid-sate Timers. 8-pin H3CR-A8 cannot be used because they do not support a flicker OFF start, which is the operating mode of MKF-P.
Therefore 11-pin P2CF-11 Surface Mounting Sockets are required, as well as new wiring. Interconnect terminals 2 and 6. Use a power-ON start in mode B, with a flicker OFF start.
Therefore 11-pin P2CF-11 Surface Mounting Sockets are required, as well as new wiring. Interconnect terminals 2 and 6. Use a power-ON start in mode B, with a flicker OFF start.
2.By setting equivalent ON and OFF times for H3CR-F8 Twin Timers with flicker OFF start, the functionality can be replicated.
It is recommended that the socket is changed to P2CF-08. If you continue to use 8PF(A) Sockets, they must be used with Y92F-42 Adaptors.
The terminal arrangements of external connectors are not compatible.
3.General Comparison of MKF-P and H3CR
| Compared item | MKF-P | H3CR |
| External connections | 8-pin Socket | H3CR-A: 11-pin socket H3CR-F8: 8-pin socket |
| Supply voltage | 24, 50 VAC 50/60 Hz 100/110 VAC 50/60 Hz 200/220 VAC 50/60 Hz 12, 24, 48, 100/110 VDC |
H3CR-A: 100 to 240 VAC/100 to 125 VDC 24 to 48 VAC/12 to 48 VDC H3CR-F8: 100 to 240 VAC, 24 VAC/VDC 12, 48 to 125 VDC |
| Time range | 2 settings fixed at 0.5 and 1.0 s Special setting fixed at 0.3 s or 1.5 s |
Variable setting from 0.05 s with 1 timer |
| Ficker start | OFF start only | H3CR-A: ON start or OFF start H3CR-F8: OFF start only |
Was this article helpful?
That’s Great!
Thank you for your feedback
Sorry! We couldn't be helpful
Thank you for your feedback
Feedback sent
We appreciate your effort and will try to fix the article