| Type | Preset counter | Totalizer | ||||
| Operating mode | Incremental type | |||||
| External connections | Screw terminal | |||||
| Number of digits | 2 | 4 | 6 | 8 | 4 | 8 |
| Without backup function | H7A-2 H7A-2D |
H7A-4 H7A-4D |
H7A-6 H7A-6D |
H7A-8 H7A-8D |
H7A-T4 | H7A-T8 |
| (1) H7AN-2D |
(2) H7AN-4D |
(3) H7AN-R6D |
(4) H7AN-R8D |
(5) H7AN-T4 |
(6) H7AN-RT8 |
|
| With backup function | H7A-2M H7A-2DM |
H7A-4M H7A-4DM |
H7A-6M H7A-6DM |
H7A-8M H7A-8DM |
H7A-T4M | H7A-T8M |
| (7) H7AN-2DM |
(8) H7AN-4DM |
(9) H7AN-R6DM |
(10) H7AN-R8DM |
(11) H7AN-T4M |
(12) H7AN-RT8M |
|
Note:
1.Preset Counters without "D" do not display the present value. Models with "D" have number displaying functions. The recommended substitute products all have number displaying functions.
2.The bottom row gives recommended substitute products or models with substitute functions. For details, refer to the following information.
2.The substitute product in column (1) is 100 to 240 VAC H7AN-2D Preset Counters.
3.The substitute product in column (2) is 100 to 240 VAC H7AN-4D Preset Counters.
4.The substitute product in column (3) is 100 to 240 VAC H7AN-R6D Preset Counters.
However, half of the panel cutout must be re-built.
5.The substitute product in column (4) is 100 to 240 VAC H7AN-R8D Preset Counters.
However, half of the panel cutout must be re-built.
6.The substitute product in column (5) is 100 to 240 VAC H7AN-T4 Totalizing Counters.
7.The substitute product in column (6) is 100 to 240 VAC H7AN-RT8 Totalizing Counters.
However, half of the panel cutout must be re-built.
8.The substitute product in column (7) is 100 to 240 VAC H7AN-2DM Preset Counters.
9.The substitute product in column (8) is 100 to 240 VAC H7AN-4DM Preset Counters.
10.The substitute product in column (9) is 100 to 240 VAC H7AN-6DM Preset Counters.
However, half of the panel cutout must be re-built.
11.The substitute product in column (10) is 100 to 240 VAC H7AN-R8DM Preset Counters.
However, half of the panel cutout must be re-built.
12.The substitute product in column (11) is 100 to 240 VAC H7AN-T4M Totalizing Counters.
13.The substitute product in column (12) is 100 to 240 VAC H7AN-RT8M Totalizing Counters.
However, half of the panel cutout must be re-built.
14.General Comparison of H7A and H7AN
| Compared item | H7A | H7AN | Remarks |
| Power supply | 100/200, 110/220, 115, 230 VAC 24 VAC |
100 to 240 VAC 12 to 24 VDC |
See note 1. |
| Operating method |
Incremental type | Switch between incrementing (Up) and decrementing (Down) Incrementing (Up), Decrementing (Down), or Reversible (Up/Down) Reversible (Up/Down) |
See note 2. |
| Front panel | 2- or 4-digit model: W72 x H72 6- or 8-digit model: W144 x H72 |
2-, 4-, 6-, or 8-digit model: W72 x H72 | See note 3. |
| Number of I/O terminals |
2- or 4-digit model: 12 terminals 6- or 8-digit model: 15 terminals |
2-, 4-, 6-, or 8-digit model: 14 terminals | See note 4. |
Note:
1.There is no substitute product for the 24 VAC model because there are no 24 VAC H7AN models. Step up the voltage with a transformer and use 100 to 240 VAC model or see whether 24 VAC/12 to 24 VDC H7BR Digital Counters can be used.
2.H7A is an incrementing counter. For H7AN 2-digit or 4 digit counter, set the UP-DOWN switch to UP, and for H7AN 6-digit or 8-digit counter, set the counting function selector to UP. These are the default settings.
3.The panel cutout for the front panel with dimensions W72, H72 are compatible.
4.Be careful because the terminal numbers are not compatible.
Was this article helpful?
That’s Great!
Thank you for your feedback
Sorry! We couldn't be helpful
Thank you for your feedback
Feedback sent
We appreciate your effort and will try to fix the article