What Is A Substitute Product For MM2T Delay Relays?

Modified on Sun, 11 May, 2025 at 10:23 PM

1.It depends on MM2T model. Refer to the following table.
Operating method Time-limit operation
Reset method Self-reset
Output
type
Time-limit DPDT (Standard models) DPDT (Model that cannot switch DC)
Instantaneous ---
External connections Solder
terminal
Screw
terminal
8-pin
socket
Solder
terminal
Screw
terminal
8-pin
socket
Model MM2T MM2TB MM2TP MM2XT MM2XTB MM2XTP
  (1) H3YN-2 + PYF08A + MM2 Relay (2) H3YN-2 + PYF08A + MM2X Relay

Note:The bottom row gives recommended substitute products or models with substitute functions. For details, see the following information.

2.There is no substitute product in column (1) because MM2T utilize the fluid characteristics of oil, which significantly differs in principle and construction with the current mainstream digital timers.
However, a substitute function can be created by using H3YN-2 Solid-state timers with relays such as MM2.
From the contact specifications, it is recommended that MM2 is used as the substitute product for MM2T, MM2B for MM2TB, and MM2P for MM2TP.
If the actual operating conditions satisfy H3YN-2 timers contact specifications, relays such as MM2 are not required. In this situation, H3CR-A8 Solid-state timers could be used. If 8PFA sockets are used as the sockets for MM2TP, Y92F-42 Adaptors can be used instead of H3CR-A8 Sockets, and no wiring will need to be changed.

3.There is no substitute product in column (2).
However, a substitute function can be created by using H3YN-2 with relays such as MM2X.
H3YN-2 must be used in ON-delay operation mode, and mounted using PYF08A Surface Mounting Sockets.
From the contact specifications, it is recommended that MM2X is used as the substitute product for MM2XT, MM2XB for MM2XTB, and MM2XP for MM2XTP.

4.General Comparison of MM2T and H3YN-2 + MM2

Compared item MM2T H3YN-2 + MM2
Supply voltage 6, 12, 24, 50, 100, 200 VAC only
50, 60 Hz only
6, 12, 24, 48, 100, 200 VDC only
H3YN-2:
24, 100 to 120, 200 to 230 VAC only, 50/60 Hz common
12, 24, 48, 100 to 110, 125 VDC only
MM2:
6, 12, 24, 50 VAC only, 50/60 Hz common
100/(110) VAC common, 200/(220) VAC common: excludes 50 Hz in parenthesis
6, 12, 24, 48, 125 VDC only, 100/110 common, 200/220 common
Time range 3 settings: 2 s, 5 s, 10 s
Special setting: 15 s
H3YN-2: 1 dial (1), 4 ranges (1s, 10 s, 1 min, 10 min), 1 multitimer
Contact rating
Resistive load
Standard model
MM2T, MM2TB: 220 VAC 15 A, 24 VDC 10 A
MM2TP: 220 VAC 7.5 A, 24 VDC 5 A
DC load switching model (X)
MM2XT, MM2XTB: 110 VDC, 10 A
MM2XTP: 110 VDC, 7 A
H3YN-2: 250 VAC 5 A, 24 VDC 5 A
MM2Y: Same as for MM2T Delay Relay (as shown on left)

Note:There are no H3YN-2 that operate at 6, 12, 50 VAC, or 6, 200 VDC. See whether H3CR-A can be used for 50 VAC, and H3FA Dip Timers for 6 VDC. The voltage will need to be stepped down with a transformer for the 6, 12 VAC, and with a DC/DC converter for the 200 VDC models.

Was this article helpful?

That’s Great!

Thank you for your feedback

Sorry! We couldn't be helpful

Thank you for your feedback

Let us know how can we improve this article!

Select at least one of the reasons
CAPTCHA verification is required.

Feedback sent

We appreciate your effort and will try to fix the article