What Is The Maximum Length Of A Cable Connected To The Laser Measurement Sensors, Smart Amplifier "ZX-L"?

Modified on Sun, 11 May, 2025 at 10:41 PM

For Reflective Type Sensor Head: 20.6 m (Cable length when shipped from the factory 0.6 m + extension 20 m)
For Through-beam Type Sensor Head: 10.1 m (Cable length when shipped from the factory 2.1 m + extension 8 m)
For Amplifier Unit: 20 m (Cable length when shipped from the factory 2 m + extension

Description

  • Length of a cable connected to the Sensor Head when shipped from the factory

    Pull-out length of a cable connected to the Reflective Type Sensor Head when shipped from the factory is 0.5 m.
    Thus, in the case of the Reflective Type Sensor, secured length of a cable between the Sensor Head and the Amplifier Unit is 0.5 m + 13.3 cm = 63 cm when shipped from the factory.
    (1) Reflective sensor head



    Pull-out length of a cable connected to the Through-beam Type Sensor Head when shipped from the factory is 0.5 m, and a 1.5 m-long Y-shaped bifurcated Sensor Head - Amplifier unit Connection Cable is included with shipment. Thus, in the case of the Through-beam Type Sensor Head, secured length of a cable between the Sensor Head and the Amplifier Unit is 0.5 m + 1.5 m + 13.3 cm = 2 m 13 cm when shipped from the factory.
    (2) Through beam sensor head



     
  • When a cable connected to the Sensor Head is extended

    When the above mentioned cable connected to the Sensor Head is further extended than it is shipped from the factory, be sure to use the following Extension Cable "ZX-XC Series".
    Extension Cable

    Optional
    ZX-XC1A (Cable Length = 1 m)
    ZX-XC4A (Cable Length = 4 m)
    ZX-XC8A (Cable Length = 8 m)
    ZX-XC8A (Cable Length = 9 m)
    ZX-XC8A (Cable Length = 9 m)
    Example 1:

    When a cable connected to the Reflective Type Sensor Head is extended up to 20.6 m, use the following cables in combination.
    Formula:

    Length of a cable connected to the Sensor Head when shipped from the factory (0.5m) + 13.3 cm
    + ZX-XC9A (Cable Length = 9 m) × 2 + ZX-XC1A (Cable Length = 1 m) × 2
    = 0.5 m + 13.3 cm + 18 m + 2 m
    = 20.6 m
    Example 2:

    When a cable connected to the Through-beam Type Sensor Head is extended up to 10.1 m
    Formula:

    Length of a cable connected the Sensor Head when shipped from the factory (2 m)+ 13.3 cm
    + ZX-XC8A (Cable Length = 8 m) × 1
    = 2 m + 13.3 cm + 8 m
    = 10.1 m
     
  • Length of a cable connected to the Amplifier Unit when shipped from the factory

    Length of a cable connected to the Amplifier Unit when shipped from the factory is as follows.
    ZX-LDA11 (Cable Length = 2 m, NPN Output)
    ZX-LDA11 (Cable Length = 10 m, NPN Output)
    ZX-LDA41 (Cable Length = 2 m, PNP Output)
     
  • When a cable connected to the Amplifier Unit is extended

    When the above mentioned cable connected to the Amplifier Unit is further extended than it is shipped from the factory, be sure to use the same type of shielded cables (shield specifications for the Amplifier Unit: 0.1 mm in diameter, 51 shielded wires).

Was this article helpful?

That’s Great!

Thank you for your feedback

Sorry! We couldn't be helpful

Thank you for your feedback

Let us know how can we improve this article!

Select at least one of the reasons
CAPTCHA verification is required.

Feedback sent

We appreciate your effort and will try to fix the article