What Is The Principle Of Regular Reflection Measurements?

Modified on Sun, 11 May, 2025 at 10:41 PM

When the distance of the sensing object changes, the position where the light is received on the receiver element changes. This change is converted into a displacement.

 


The laser light is emitted from the emitter lens towards the sensing object. The light that is reflected off the object is collected by the receiver and an image is formed on the PSD. If the distance of the sensing object differs, the image formed on the PSD varies. The two PSD outputs will change.

The ratio of these two outputs is found and then converted to a distance.
Compared to a CCD, a PSD is smaller, faster and can be produced at lower cost.
Smart Sensors (Laser Displacement & Measurement Sensors) Using Regular Reflection
ZX-LD30V, ZX-LD30VL

The difference between the diffuse reflection method and the regular reflection method is described below.



The diffuse reflection method collects the diffuse light reflected from the sensing object.

The diffuse reflection method gives stable measurements. It can be used even when the reflection angle variation is large. If the surface is shiny, the accuracy becomes low and it may not be able to make measurements.

The regular reflection method detects the object using regular reflection. Accurate measurements can be made for shiny surfaces but it doesn't have a large tolerance for angle variance.
 

Was this article helpful?

That’s Great!

Thank you for your feedback

Sorry! We couldn't be helpful

Thank you for your feedback

Let us know how can we improve this article!

Select at least one of the reasons
CAPTCHA verification is required.

Feedback sent

We appreciate your effort and will try to fix the article