Introduction
This tutorial is intended as an overview of programless connecting of CelciuXº to the Siemens S7-300 PLC.
| Components used: • EJ1N-TC__-__ • EJ1N-HFU_-___ • EJ1C-EDUA-NFLK • 24 Volt Supply • E58-CIFQ1 • S7-300 PLC • Renu GWY-00-B or GWY-S7 • Renu GWY-3.11 software + EJ1N-GWY-3.11 update (available in the product db) |
![]() |
Procedure:
• Siemens S7-300 PLC
Your EJ1 is now connected to the MPI bus of Siemens.
- Connect the CelciuXº using the procedure described in “Connection to CX Thermo via USB port”. Execute Set-up for EJ1
- Connect the PC to the Siemens PLC and execute Set-up for S7-300
- Connect the PC to the GWY to program the gateway. Execute Set-up for GWY
- After set-up, connect the PLC, Gateway and CelciuXº
CelciuX° can communicate OMRON NT-LINK via RS232 or RS485.
Below you will find the RS232 connection:
Note: for RS232 communication dipswitch 8 has to be “ON” at the HFU.

Note:
If you use a standard GWY-00-B, the driver for NT-Link must be manually added.
If you use the specific GWY-S7, the driver is already included but a separate 5 VDC
supply has to be included in de wiring to power the GWY unit.
In the case of GWY-00-B it can use the standard 24 VDC supply for power.
In the case of GWY-S7 power must be supplied via the 9 PIN D-Type and communications pins connected appropriately

Set-up:
• CelciuXº (EJ1N-HFU__):- If not already done, connect PC to the HFU via E58-CIFQ1 USB cable
- Start CX-Thermo, select the programless communications editor
- Define the parameters. (example: DM0000 to DM0005 & DM1000 to DM1005).

- Download the parameters to the EJ1.
- Write down the DM registers range used in your Ej1 project.
• Siemens S7-300 PLC
- Always define MPI address 2, 187500 baud.
- Define on your PLC which addresses are to be used. (MW registers are always present. DBx.DBW. have to be created.)
- Program consecutive addresses, preferably in the same order as the EJ1 project.
- GWY-00-B
- Install RENU GWY 3.11
(can be freely downloaded from RENU website ( www.renuelectronics.com) - Unzip the “update for EJ1 on GWY3.11.zip” to its respective folders.
(this update file can be find only in the product database at the moment) - Start “Gateway 3.11.EXE”
- Select the “GWY-00”
- Select in the left column ‘Siemens S7-300 series PLC’ and the model you have.
(if model is not available select the ‘generic (gen) PLC’) - Select in the right column “NT Link”
(if not present the update has not been zipped successfully)
.gif)
Use GWY software to setup two blocks for reading and writing parameters - Select configure

- In the first line above you can see the mapping made for the 6 consecutive words (read) DM0000 to DM0005 being mapped to MW000 (to MW010)
This means that:
DM0000 ïƒŸïƒ MW000
DM0001 ïƒŸïƒ MW002 etc. - To add second line click “add-new” (bottom of screen, see image below).
- Define the 6 words to write DM1000-DM1005 (MW100-MW110)
- If you have mapped (aligned) the DM registers to the PLC registers we will need to map the communications parameters still

- Press PLC 1 set. These are the Siemens parameters. Nothing needs to be changed.
- Press PLC2 set. Set Baudrate to the match baudrate selected in EJ1.
Press OK. - From here your program is ready and can be downloaded in to the GWY-00B
- Connect the programming cable to your GWY (com1) and to the com port of your PC.
- Press download
- On next screen press “select all “ and select the used comport of your PC.
- Press download again and confirm the generated message.
- You will now see that the program will start a sequence in downloading, firmware, drivers and project. (do not disconnect or power-down)
- After download , restart the GWY-00B
- Now connect the EJ1 to PLC2 side and Siemens to PLC 1
- Restart the PLC and CelciuXº
Your EJ1 is now connected to the MPI bus of Siemens.
- Set the read-demand-flag MW100 (DM1000) to “2” to start the communication
- Read the process value (PV) from unit #1 loop 1+2 in MW008 and MW010
- To Change set value (SV) for unit #1 loop 1+2 set the required values in MW108 (DM1004) and MW110 (DM1005) AND set MW102 (DM1001) to “1” to force the setting change.
- Details can be found in the EJ1N User Manual H142
Was this article helpful?
That’s Great!
Thank you for your feedback
Sorry! We couldn't be helpful
Thank you for your feedback
Feedback sent
We appreciate your effort and will try to fix the article
