NS went out of production in April 2022

Our suppliers of internal components for NS have stopped producing them, which affects our production of NS.
We recommend that customers with NS in their application look at alternatives such as NA5 or the NS-Runtime software.
Both newer NA5 and NS-Runtime (PC with an RS232 port) support serial communication.

When moving to NA5, the screens must be redrawn, but NA5 offers clearly better and more modern graphics. We have internal tools for converting from NS to NA, but it can still require a fair amount of adjustment, which we have to charge for.

NS-Runtime with its USB key can run the NS application without major modifications. NS-Runtime currently cannot run applications from version 8.2 and up. These must be downgraded to version 8.1 in CX-Designer. Run the file mod.exe under /CX-Designer to enable this.

NS comes in different sizes and with a choice of communication drivers. You create NS applications with CX-Designer, which comes with both CX-One and Sysmac Studio. You upload or download the application with a USB cable or via Ethernet.
NS screens can be opened in a browser on a PC for remote control.

Serial protocolsEthernet protocols
Omron NT LinkOmron FINS
Omron Host LinkOmron EtherNet/IP
Melsec-A ComputerLinkModbus TCP
Melsec-F ComputerLink
SIMATIC S7-300 (3964R)
Omron temperature controllers
Memory Link
Barcode reader
Modem
Yaskawa MP
Yaskawa VS mini
Modbus RTU master (1:1)
MELSEC-Q/QnA
Allen-Bradley DF1
Yokogawa FA

Check here whether you can use NS-Runtime

From manual V093

Upgrading the firmware

NS firmware is constantly being developed. You can find the change log in manual V073, Appendix 6.

All NS panels can be upgraded to newer firmware, but there is a limit to how far you can go depending on the hardware. You can see the hardware version in the type designation (-V1 or -V2).

See the attached HowToRecoverUpdate; here is a short version:

  • Get a CompactFlash card and format it as FAT16 (max 2 GB partition).
  • Copy the files unpacked from the recovery file (BANK1, BANK2 etc.) to the root of the CF card.
  • Insert the card in the NS and switch on the power. The rest happens automatically and takes 1–2 minutes.
  • If you have problems, try the same procedure with older versions.

System setup

Press two corners of the screen at the same time to enter System Settings.

Serial cable between NS and PC

Serial cable between NS and PLC

Was this article helpful?

That’s Great!

Thank you for your feedback

Sorry! We couldn't be helpful

Thank you for your feedback

Let us know how can we improve this article!

Select at least one of the reasons
CAPTCHA verification is required.

Feedback sent

We appreciate your effort and will try to fix the article