What Products Are Recommended As Substitutes For The C200H-CPU01 PLC?

Modified on Sun, 11 May, 2025 at 10:12 PM

Select any of the following: C200HE-CPU11, C200HE-CPU32, or C200HE-CPU42.

Selection Precautions:
 

  • A Power Supply Unit must be purchased (e.g., the C200HW-PA204).
     
  • Check the Memory Unit that was used with the C200H-CPU01.
    C200HE-CPU11: 3.2 Kwords (built-in RAM)
    C200HE-CPU32/42: 7.2 Kwords (built-in RAM)
    Points to Check:
    C200H-CPU01:
    C200H-MR431/MR432/ME431 Memory Unit = 2,878 words
    Thus the C200HE-CPU11 is acceptable.
    Memory Unit C200H-MR831/MP831/ME831 = 6,974 words
    Select from the following: C200HE-CPU32 or C200HE-CPU42 (7.2 K).
    C200HE-CPU42: Provides a built-in RS-232C port.
     
     
  • Purchase a Backplane, e.g., the C200HW-BC081-V1.

    Select from the following: C200HW-BC101-V1, C200HW-BC081-V1, C200HW-BC051, or C200HW-BC031.
     
     
  • The C200HE/HG/HX cannot be used if the C200H-ID001/002 Input Unit (no-voltage contacts) is used with C200H-CPU01. Check the configuration and use another Unit.
    (There are no substitute models with the same specifications.)
     
  • Support Software and a Connecting Cable are required. (No interface is required.)

    CQM1-CIF01 and XW2Z-S001 (for PC98, half 14-pin RS-232C)
    CQM1-CIF02 (for IBM PC/AT)
     
     
  • The user program can still be used if there are no changes in the I/O configuration.

Was this article helpful?

That’s Great!

Thank you for your feedback

Sorry! We couldn't be helpful

Thank you for your feedback

Let us know how can we improve this article!

Select at least one of the reasons
CAPTCHA verification is required.

Feedback sent

We appreciate your effort and will try to fix the article