| Operating method | Time-limit operation | |||
| Reset method | Self-reset | |||
| Output type | Time-limit | DPDT | ||
| Instantaneous | --- | |||
| Mounting method | Surface mounting | Flush mounting | ||
| Model | H3A | H3A-Y | H3A + Y92F-40 | |
| (1) H3CR-A8 | (2) H3CR-A8 + Y92F-74 | (3) H3CR-A8 + Y92F-74 | ||
Note:
1.A surface mounting H3A model can be flush mounted by attaching Y92F-40 Flush Mounting Adaptor.
2.The bottom row gives recommended substitute products or models with substitute functions. For details, see the following information.
2.The substitute product in column (1) is H3CR-A8 Solid-state Timers.
It is recommended that the socket is changed to P2CF-08 Sockets for a surface mounting H3A. If you continue to use PF085 Sockets, it must be used with Y92H-8 Hold-down Clips, and PL08 with Y92H-7 Hold-down Clips.
3.The substitute product in column (2) is H3CR-A8 Solid-state Timers.
The size of the panel cutout must be changed from 43.5 x 50.5 to 45 x 55 and Y92F-74 Flush Mounting Adaptors must be used.
4.The substitute product in column (3) is H3CR-A8 Solid-state Timers.
The size of the panel cutout does not need to be changed but Y92F-74 Flush Mounting Adaptors is required.
5.General Comparison of H3A and H3CR-A8
| Compared item | H3A | H3CR-A8 | |
| Appearance | 2 types Surface mounting: 1 type Flush mounting (Y): 1 type |
1 type Surface/Flush mounting (either is possible) |
|
| Mounting method |
Surface mounting | 8-pin socket | 8-pin socket |
| Flush mounting panel cutout |
43.5 x 50.5 mm (W x H) (H3A-Y) 45 x 55 mm (W x H) (H3A + Y92F-40) |
45 x 45 mm (W x H) (H3CR-A8) 45 x 55 mm (W x H) (H3CR-A8 + Y92F-74) |
|
| Supply voltage | 100, 110, 200, 220 VAC 24, 48, 100, 110 VDC |
100 to 240 VAC/100 to 125 VDC 24 to 48 VAC/12 to 48 VDC |
|
| Time range | 7 settings between 1 to 180 s | 4 ranges, 4 scales, 1 multitimer | |
Was this article helpful?
That’s Great!
Thank you for your feedback
Sorry! We couldn't be helpful
Thank you for your feedback
Feedback sent
We appreciate your effort and will try to fix the article