Are Windows-based drivers included with the 3G8F5-SLK21/22 SYSMAC Link Support Board (ISA bus)?

Modified on Sun, 11 May, 2025 at 10:10 PM

Only a DOS driver is included with the ISA-bus Board, and the Windows-based drivers are sold separately. The SFGW-RT-EV3 FinsGateway Ver.3 is required to use Windows 98, Me, NT 4.0, or 2000. (Windows drivers are included with the PCI-bus Boards (3G8F7-SLK11/SLK21).)
3G8F5-SLK21/SLK22 ISA-bus Boards

Package contents: ISA-bus Board, user's manual, and DOS driver
Drivers: The specific Board's driver for DOS is included on a floppy disk.
The SFGW-RT-EV3 FinsGateway Ver.3 (sold separately) is required to use these Boards with Windows 98, Me, NT 4.0, or 2000.
Development of DOS Applications:
A library for MS-C and Quick BASIC is included in the floppy disk.
Development of Windows Applications:
The FinsGateway SDK Ver.3 (sold separately) is required to develop applications in Visual C++ 6.0.
SCPL-SYS-V2 Compolet Ver.2 (sold separately), which is ActiveX Control, is required to develop applications in Visual Basic 5.0 or 6.0.
3G8F7-SLK11/SLK21 PCI-bus Boards

Product contents: PCI-bus Board, setup manual, and Driver CD-ROM
Drivers: The specific Board's FinsGateway for Windows 98 NT 4.0, and 2000 is included on the CD-ROM.
Development of Windows Applications
A library for development of applications in Visual C++ 6.0 (for that specific Board) is included in the CD-ROM. The user's manual for the Board is available separately.
SCPL-SYS-V2 Compolet Ver.2 (sold separately), which is ActiveX Control, is required to develop applications in Visual Basic 5.0 or 6.0.

 




 



 

Was this article helpful?

That’s Great!

Thank you for your feedback

Sorry! We couldn't be helpful

Thank you for your feedback

Let us know how can we improve this article!

Select at least one of the reasons
CAPTCHA verification is required.

Feedback sent

We appreciate your effort and will try to fix the article