How To Configure Communication To SYSMAC Board in CX-Supervisor

Modified on Sun, 11 May, 2025 at 10:43 PM

Introduction
At present, CX-Server (v1.0 / 1.1) can not find drivers for SYSMAC Board. However, this can be worked around by defining the SCS in FINSGateway. In this case, Network Type is also FINSGateway. The Settings button is used to define the Node number which must be <= 126 Network and the Unit must be 0.
 
NOTE! SCSs involved should not be the FGW SysmacBoard driver ie it must separately purchased / installed.

In the SYSMAC Board Properties window change the default 'Node number (230) for the same number as the SCS in the example: 101.  In the window below this a FGW Service Manager  displays a FGW Network Navigator button below which identifies the card, and the Properties button. 

FINSGatewayn SysmacBoard Unit must be on so that traffic operates

Variables that can be used in this case are the DM and the CIO (IR).

 

Was this article helpful?

That’s Great!

Thank you for your feedback

Sorry! We couldn't be helpful

Thank you for your feedback

Let us know how can we improve this article!

Select at least one of the reasons
CAPTCHA verification is required.

Feedback sent

We appreciate your effort and will try to fix the article