
It is not possible to change the IP address of an out-of-box CP1W-CIF41 with USB/Serial PLC connection method without first connecting to the unit via the Ethernet/web browser. You must change the default IP address from 192.168.250.1 to 0.0.0.0 using the web browser function. After this initial change is made we can use CX-Programmer connected via USB/Serial to alter DM values in n+155 and n+156 changing the IP address accordingly.
If the IP address in the web browser is not 0.0.0.0, the IP address display/setting area n+155 and n+156 will act as a display area only. In this condition the PLC memory values will be overwritten upon power up or restart. Changing this PLC memory area value will have no effect on the unit IP address.
Note: Changing IP address with DM memory locations may cause errors on the CP1W-CIF41. Address disagreement error may occur when the FINS node number set for the option board does not agree with the host ID in the IP address. This probably occurs when the address conversion method is set for automatic address generation. To prevent this error change address conversion mode to manual with the web browser.
Additional info: DM memory location varies per controller type and option port number 1-2. The following information describes the unit address for each option port.
| Option port No | I/O capacity | Unit address | Range of status area |
| Option port 1 | 14/20 | 0xFC | DM32300 to DM32456 |
| 30/40/60 | 0xFD | DM32200 to DM32156 | |
| Option port 2 | 30/40/60 | 0xFC | DM32300 to DM32456 |
n = Mode setting (2 bytes)
n+1 = FINS/TCP port number (2 bytes)
n+2 = FINS/UDP port number (2 bytes)
n+3 = IP address (4 bytes)
n+5 = Subnet mask (4 bytes)
n+7 = Reserved (2 bytes)
n+8 = IP address table (194 bytes)
n+105 = IP router table (66 bytes)
n+138 = FINS/TCP connection setup (22 bytes)
n+149 = HTTP server setup (10 bytes)
n+154 = FINS node address (2 bytes)
n+155 = Using IP Address Display/Setting Area (4 bytes)
Default Login Password: ETHERNET.

Settings shown for configuring IP address with DM setting method

Now we can change values in n+156 with CX-Programmer

These details and references were made at the time of CP1W-CIF41 v1.06 release. Newer versions may operate and function differently. Version number can be checked via the web browser at "Status View" and "System Information"
Was this article helpful?
That’s Great!
Thank you for your feedback
Sorry! We couldn't be helpful
Thank you for your feedback
Feedback sent
We appreciate your effort and will try to fix the article