Using CX-Programmer FA Integrated Tool Package, How Can We Connect To A PLC Via Ethernet?

Modified on Sun, 11 May, 2025 at 10:13 PM

  • Personal Computer Ethernet setting by IP Address and Subnet Mask.
  • Ethernet Unit: IP Address, Node No., Unit No.
  • CX-Programmer and CS1 Programmable Controller is connected with Tool bus Cable.
  • CX-Programmer I/O table Window: Unit Setting (CPU bus unit System Setting) is required to be set for Ethernet [IP Address Conversion] by Automatic generation, [Sub net mask] is set.
  • 5. CX-Programmer (CX-Net): FINS Local Routing table is created and transferred to CS1.
  • 6. Personal Computer issues PING Command to check if Ethernet connection is OK.
  • 7. CX-Programmer Communication Setting
    1) Personal Computer Model Change / [Network Type] is set [Ethernet].
    2) Click [Setting], set FINS destination address [Network] / [Node]
    (Node = Ethernet Unit Node Number, Network = Network address set in Routing table)
    3) Check Automatic generation method at [Driver] tab / Workstation node Address. Port Number = 9600.
     

 

Was this article helpful?

That’s Great!

Thank you for your feedback

Sorry! We couldn't be helpful

Thank you for your feedback

Let us know how can we improve this article!

Select at least one of the reasons
CAPTCHA verification is required.

Feedback sent

We appreciate your effort and will try to fix the article