1. OMRON Applicable Connectors and Dimensions
Metal Connectors
| Conduit | Applicable cable | Inner diameter (D) of seal rubber |
External diameter of cable | Model | |
| Min. | Max. | ||||
| JIS B 0202 G1/2 | Cabtire cable (general-purpose) |
7 dia. mm | 5.5 dia. mm | 7.5 dia. mm | SC-1M |
| 9 dia. mm | 7.5 dia. mm | 9.5 dia. mm | SC-2M | ||
| 12.5 dia. mm | 11 dia. mm | 13 dia. mm | SC-3M | ||
| 14 dia. mm | 12 dia. mm | 14 dia. mm | SC-4M | ||
| 11 dia. mm | 9 dia. mm | 11 dia. mm | SC-5M | ||
| Cabtire cable (anticorrosive) |
7 dia. mm | 5.5 dia. mm | 7.5 dia. mm | SC-21 | |
| 9 dia. mm | 7.5 dia. mm | 9.5 dia. mm | SC-22 | ||
| 12.5 dia. mm | 11 dia. mm | 13 dia. mm | SC-23 | ||
| 14 dia. mm | 12 dia. mm | 14 dia. mm | SC-24 | ||
| 11 dia. mm | 9 dia. mm | 11 dia. mm | SC-25 | ||
Metal Models with O-ring
G1/2
SC-1M to 5M

Metal Models without O-ring
G1/2
SC-21 to 25

Resin Connectors
| Conduit | Applicable cable | Inner diameter (D) of seal rubber |
External diameter of cable | Model | |
| Min. | Max. | ||||
| JIS B 0202 G1/2 | Cabtire cable | 10.6 dia. mm | 8.5 dia. mm | 10.5 dia. mm | SC-P2 |
| Pg13.5 | 9.6 dia. mm | 7.5 dia. mm | 9.5 dia. mm | SC-P3 | |
| JIS B 0202 G1/2 | 9 dia. mm | 7.5 dia. mm | 9 dia. mm | SC-6 | |
Resin Models
G1/2
SC-P2

Resin Models
Pg13.5
SC-P3

Resin Models
G1/2
SC-6

2. Tighten the connectors to a torque of 1.77 to 2.16 Nm. (For conduits, use a tightening torque of 0.78 to 0.88 Nm.)
The case may be damaged if the connectors are tightened excessively.
3. If using a 1/2-14NPT conduit, apply sealing tape to the connector conduit opening to conform to IP67.
4. For 3-conduit connections, use the enclosed cap screws on the unused conduit openings and tighten to a torque of 1.27 to 1.67 Nm.
Was this article helpful?
That’s Great!
Thank you for your feedback
Sorry! We couldn't be helpful
Thank you for your feedback
Feedback sent
We appreciate your effort and will try to fix the article