What Is A Direct Opening Mechanism (Forcibly Opened Contacts) ?

Modified on Sun, 11 May, 2025 at 10:43 PM

A direct opening mechanism is one that forces open a welded contact by the direct force applied by the actuator (operating section) pressing down.
Safety components with direct opening mechanism (forcibly opened contacts) display the mark(*) on their labels.
 
Direct Opening Mechanism (Forcibly Opened Contacts)

After the contacts have been forced open, the contacts have enough insulation between them to clear the stipulated impulse withstand voltage (EN 60947-5-1) when the specified operating force (corresponding to DOF) or stroke (corresponding to DOT) is applied against a force of 10 N applied to the contacts (equivalent to the contact weld force).
 

Was this article helpful?

That’s Great!

Thank you for your feedback

Sorry! We couldn't be helpful

Thank you for your feedback

Let us know how can we improve this article!

Select at least one of the reasons
CAPTCHA verification is required.

Feedback sent

We appreciate your effort and will try to fix the article