| Operating method | Time-limit operation | ||||
| Reset method | Self-reset | ||||
| External connections | 8-pin socket | Top screw terminal | |||
| Contacts | Time-limit | SPST-NO + SPST-NO | SPST-NO + SPST-NO | ||
| Instantaneous | --- | SPST-NO | --- | SPST-NO | |
| Mounting method | Surface mounting/Flush mounting | Surface mounting | |||
| Model | H3BG-8 H3BG-8-30 |
H3BG-8H H3BG-8H-31 |
H3BG-F | H3BG-FH | |
| (1) H3CR-G8L H3CR-G8L-30 |
(2) H3CR-G8EL H3CR-G8EL-31 |
(3) H3CR-G8L with P2CF-8 etc. |
(4) H3CR-G8EL with P2CF-8 etc. |
||
Note:
1.H3BG-8-30 and H3BG-8H-31 have special external connections, e.g., for power supplies. The external connections are the same as H3CR-G8L-30 Solid-state Timers and H3CR-G8EL-31.
2.The bottom row gives recommended substitute products or models with substitute functions. For details, refer to the following information.
2.The substitute product in column (1) is H3CR-G8L. For H3BG-8-30 with a special terminal arrangement, the substitute product is H3CR-G8L-30. This means that previously UL-certified timers will no longer satisfy the safety standard.
The terminal wiring will have to be changed, but it is recommended that H3BG-8-30 is replaced with H3CR-G8L with a standard terminal arrangement.
3.The substitute product in column (2) is H3CR-G8EL. For H3BG-8H-31 with a special terminal arrangement, the substitute product is H3CR-G8EL-31. This means that previously UL-certified timers will no longer satisfy the safety standard.
The terminal wiring will have to be changed, but it is recommended that H3BG-8H-31 is replaced with H3CR-G8EL with a standard terminal arrangement.
4.There is no substitute in column (3) because H3CR-G has no top screw terminals.
However, a substitute timer function can be achieved by using H3CR-G8L and P2CF-08 Front Connecting Sockets, and wiring to the Front Connecting Sockets.
If a top screw terminal is required, see whether H3DE-G Solid-state Timer can be used.
5.There is no substitute in column (4) because the H3CR-G has no top screw terminals.
However, a substitute timer function can be achieved by using H3CR-G8EL and P2CF-08 Front Connecting Sockets, and wiring to the Front Connecting Sockets.
Even if a top screw terminal is required, H3DE-G cannot be used because it doesn’t have instantaneous contacts.
6.General Comparison of H3BG and H3CR-G
| Compared item | H3BG | H3CR-G | Remarks |
| Supply voltage | 100/110/120 VAC 200/220/240 VAC |
100/110/120 VAC 200/220/240 VAC |
|
| Star time range | 1 range, 4 scales, one multi-timer H3BG-8: 0.5 s to 100 s |
1 range, 4 scales, one multi-timer H3CR-G8L: 0.5 s to 120 s |
See note 1. |
| Max. star time | 4 scales: 5, 10, 50, 100 | 4 scales: 6, 12, 60, 120 |
Note:
1.The star-delta transfer time is the same.
2.The length of the square body part is the same.
Was this article helpful?
That’s Great!
Thank you for your feedback
Sorry! We couldn't be helpful
Thank you for your feedback
Feedback sent
We appreciate your effort and will try to fix the article