The operation can be easily checked with the following procedure using a tester.
| Output method and checking procedure | Determination procedure | ||
NPN open-collector output
![]() |
A resistor is inserted between between OUT and using a tester. R: Approx. 4.7 kΩ, 1/2W |
The control output is operating property it the measurement voltage changes to low and high by the lighting turning ON or OFF. (See note.) |
|
| Output status | Text measurement voltage | ||
| NPN collector load built-in voltage output ![]() |
The voltage between OUT and R: Approx. 4.7 kΩ, 1/2W |
||
| Output transistor ON |
L: 1 V max. (residual output voltage) |
||
PNP open-collector output
![]() |
A resistor is inserted between OUT and between using a tester. R: Approx. 4.7 kΩ, 1/2W |
||
| Output transistor OFF |
H: Power supply voltage | ||
Note:This is a simple check that determines only whether the control output is malfunctioning.
Was this article helpful?
That’s Great!
Thank you for your feedback
Sorry! We couldn't be helpful
Thank you for your feedback
Feedback sent
We appreciate your effort and will try to fix the article


