Are Photomicro Sensors With The Light-ON/Dark-ON Selectable Operating Mode Available?

Modified on Sun, 11 May, 2025 at 10:43 PM

Yes. The EE-SX67[] Series for Through-beam type (with slot), the EE-SY671/672 for Reflex type are available.

 
1. Photomicro Sensors "EE-SX67[]" (Channel type/Direct Current Optical Type)

Built-in models with 5 to 100mA direct switching capability

 
Light-ON⁄Dark-ON selectable operating mode (output configuration)

 
Response frequency as high as 1 kHz

 
Easy operation monitoring with bright light indicator

 
Wide operating voltage range from 5 to 24 VDC

 
Models (EE-SX[][][]A,[][][]R) with operation indicators that are lit when light is interrupted (when sensing objects are detected) are available.

 
Photo micro sensors
List of models

*1. The Dark-ON⁄Light-ON (selectable) models are normally used as dark-ON models. To use them as light-ON models, short-circuit the L terminal and positive (+) terminal.
 

An EE-1001-1 Connector with the terminals already short-circuited is also available. Additionally, Connector "EE-1001", "EE-1009", Cable Connector "EE-1006", "EE-1010", and Robot Cable Connector "EE-1010-R" with the open terminals are available.
 

*2. Model numbers ending in suffix A (e.g., EE-SX670A) indicate models for which the operation indicator will turn ON when the light is interrupted.

 

*3. Model numbers ending in suffix R (e.g., EE-SX670R) indicate models for which the operation indicator will turn ON when the light is interrupted.



 

2. Photomicro Sensor "EE-SY671⁄672" (Diffuse Reflex ⁄Direct Current Optical Type)

Models with sensitivity adjuster

 

Easy adjustment with a built-in sensitivity adjuster

 

Easy operation monitoring with bright light indicator

 

Compact design with a special built-in IC makes it possible to directly switch currents up to 100mA.

 

Wide operating voltage range from 5 to 24 VDC

 

Smooth connection with Programmable Controllers as well as a variety of ICs and Relays is possible.

 

Photomicro sensors
List of models

The Dark-ON⁄Light-ON (selectable) models are normally used as dark-ON models. To use them as light-ON models, short-circuit the L terminal and positive (+) terminal.
 

An EE-1001-1 Connector with the terminals already short-circuited is also available.
 

Additionally, Connector "EE-1001", "EE-1009", Cable Connector "EE-1006", "EE-1010", and Robot Cable Connector "EE-1010-R" with the open terminals are available.
 

Was this article helpful?

That’s Great!

Thank you for your feedback

Sorry! We couldn't be helpful

Thank you for your feedback

Let us know how can we improve this article!

Select at least one of the reasons
CAPTCHA verification is required.

Feedback sent

We appreciate your effort and will try to fix the article