What Controllers Can Be Used With ES2-THB Temperature/Humidity Sensors?

Modified on Sun, 11 May, 2025 at 10:24 PM

Humidity

The humidity output of ES2-THB is a 1 to 5-V linear output for a humidity of 0% to 100%.
Select a Temperature Controller that supports a 1 to 5-V input, and set the input range to 1 to 5 V for the Controller.

Connectable Controllers

E5CN-[]L Series:General-purpose 48 x 48-mm Temperature Controllers with PID control
K3MA-J Series:Process Meters with 14.2-mm character height, high visibility, and comparative outputs or display only
K3GN-series:Compact 48 x 24-mm DIN Digital Panel Indicators with comparative outputs

A 24-VDC power supply is required for the Sensor.

Example
  • Only Displaying the Humidity without Controls
    K3MA-J Series
    E5CN-[]L Series
    (See whether an E5CN-[]L-series can be used because they are low priced and can also be used for control.)
  • Displaying the Humidity and Outputting Alarms, but without Controls
    K3MA-J Series (with outputs)
    K3GN Series
    E5CN-[]L Series
    (See whether an E5CN-[]L-series can be used because they are low priced and can also be used for control.)
  • Displaying the Humidity and Performing Controls (Select the Controller depending on the output type and any other conditions.)
    E5CN-[]L Series
    E5[]K Series Digital Controllers

Temperature

The temperature output of ES2-THB is the output of a Pt100 three-wire platinum resistance thermometer. Select a Temperature Controller that supports input from a Pt100 three-wire platinum resistance thermometer.
Set the Controller input range to Pt100.

Example
  • Only Displaying the Temperature without Controls
    K3HB-H Series Temperature Indicators
    E5CN Series Digital Temperature Controllers
    E5CS Series Temperature Controllers
    (See whether E5CN, E5CS-series can be used because they are low priced and can also be used for controls.)
  • Displaying the Temperature and Outputting Alarms, but without Controls
    K3HB-H Series
    E5CN Series
    E5CS Series
    (See whether E5CN, E5CS-series can be used because they are low priced and can also be used for controls.)
  • Displaying the Temperature and Performing Controls (Select the Controller depending on the output type and any other conditions.)
    E5[]N Series
    E5[]K Series
 

Was this article helpful?

That’s Great!

Thank you for your feedback

Sorry! We couldn't be helpful

Thank you for your feedback

Let us know how can we improve this article!

Select at least one of the reasons
CAPTCHA verification is required.

Feedback sent

We appreciate your effort and will try to fix the article