| Functions | Four-operation multi-functional | Power ON-delay operation | |||
| Operating method | Time-limit operation | Time-limit operation | |||
| Reset method | Self-reset or external reset | Self-reset | |||
| External connection method | 11-pin socket | Top screw tightening terminal |
8-pin socket | ||
| Contact | Time-limit | SPDT | DPDT | SPDT | DPDT |
| Instantaneous | --- | --- | --- | DPDT | |
| Mounting method | Surface or flush mounting |
Surface mounting | Surface or flush mounting | ||
| Model | H3BA | H3BA-FA | H3BA-8 | H3BA-8H | |
| (1) H3CR-A |
(2) H3CR-A plus P2-CF-11 |
(3) H3CR-A8 |
(4) H3CR-A8E |
||
Note:The bottom row gives recommended alternative models or models with alternative functions. For details, see the following information.
2.The alternative model in column (1) is the H3CR-A. Because the length of the body is about 12 mm shorter than that of the H3BA, the Y92H-7 Hold-down Clips should be used instead of the Y92H-1 Hold-down Clips when using the PL11 Socket.
3.There is no alternative in column (2) because the H3CR-A has no top-wired terminal. However, an alternative timer function can be achieved by using the H3CR-A and the P2CF-11 Front Connecting Socket, and wiring to the Front Connecting Socket. If a top-wired terminal is required, see whether the H3DE-M/S Solid-state Timer or H2C-F Motor Timer can be used.
4.The alternative model in column (3) is the H3CR-A8. Because the length of the body is about 12 mm shorter than that of the H3BA-8H, the Y92H-8 Hold-down Clips should be used instead of the Y92H-2 Hold-down Clips when using the PF085A Socket and the Y92H-7 Hold-down Clips should be used instead of the Y92H-1 Hold-down Clips when using the PL08 Socket.
5.The alternative model in column (4) is the H3CR-A8E. The Hold-down Clips to be used are the same as those described for the H3BA-8 in column (3).
6.The alternative model in column (4) is the H3CR-A8E. The Hold-down Clips to be used are the same as those described for the H3BA-8 in column (3).
| Comparative item |
H3BA Multi-functional Timer | H3CR-A Multi-functional Timer | Remarks |
| Appearance | Three external connection methods: Surface mounting with 8- or 11-pin socket, flush mounting with 8- or 11-pin socket, top screw tightening terminal |
Two external connection methods: Surface mounting with 8- or 11-pin socket, flush mounting with 8- or 11-pin socket |
Note 1 |
| Dimensions | Front: 48 x 48 Square body part: 44 x 44 x 63.7 mm (width x depth x length (Long body)) (Surface mounting/flush mounting type) |
Front: 48 x 48 Square body part: 44 x 44 x 52.3 mm (width x depth x length (Short body)) (Surface mounting/flush mounting type) |
Note 2 |
| Power supply voltage |
100, 110, 120 VAC 200, 220, 240 VAC 24 VAC, 50 VAC, 12 VDC, 24 VDC, etc. |
100 to 240 VAC, 100 to 125 VDC 24 to 48 VAC, 12 to 48 Vac |
|
| Functions | H3BA: Four-operation multi-functional H3BA-8: Power ON-delay only |
H3CR-A: Six-operation multi-functional H3CR-A8: Four-operation multi-functional (power supply) |
|
| Applicable standards |
UL, CSA, SEV, NK, LR | UL, CSA, NK, LR EN61812-1 compliance, CE mark |
Note:
1.The H3CR-A has no model that is equivalent to the top-wired terminal model of the H3BA-FA.
2.The length of the square body part of the H3CR-A is 52.3 mm (short body), which is approximately 12 mm shorter than the 63.7-mm (long body) length of the H3BA surface mounting/flush mounting type. Because of this, when using Hold-down Clips with an alternative model, the Hold-down Clips must be changed for models with a shorter body. The H3CR Series also has a long-body model, which is distinguished from the short-body model by adding the letter "L" to the model number.
Was this article helpful?
That’s Great!
Thank you for your feedback
Sorry! We couldn't be helpful
Thank you for your feedback
Feedback sent
We appreciate your effort and will try to fix the article