|
CX-One 4.1 |
![]() |
Tip: To subscribe to this article so that you get notified of any changes click the "Subscribe" button above. |
| Program | Version | In CX–One Full | In CX–One Lite | Changes |
| CX-Programmer | 9.20 |
*Can use structure symbols in ST.
*Can copy and paste network tag structure symbols to CX-Designer (V3.20 and higher). (CJ2 PLC)*Can use timer and counter symbols in ST. *Can use the following ten functions in ST: MOD (remainder), SHL (left bit shift), SHR (right bit shift), ROL (left bit rotation), ROR (right bit rotation), LIMIT (upper and lower limit control), SEL (data selection), MUX (data extraction), MAX (max search) and MIN (min search). *Solved the problem that prevented cursor movement after using the F3 key for continuous searches. *Solved the problem that caused a program error on PLC when the SETB instruction was used in FB ladder program and the program was transferred to PLC. *Solved the problem that caused GPF at existing CXProgrammer when a project to which automatic memory allocation was set. |
||
| CX-Integrator | 2.43 | *Updated the device vender name displayed in the DeviceNet Component list. | ||
| CX-Designer | 3.20 | *Can copy and paste network tag structure symbols from CX-Programmer (V9.20 and higher). (CJ2 PLC) *Solved the problem that prevented transfer of a project whose size is over 20 MB on NS5-[][]1[][]-V2, NSH5-[][][]1[][]-V2 and NSJ5-[][]1[][]-[][][]. |
||
| CX-Simulator | 1.98 | * Solved the problem that could not display present values correctly on a program that uses function block input and output symbols. | ||
| CX-Server | 4.5.4.5 |
*Can reflect the range check in accordance with the Axis Parameter setting to Memory Operation Sequence Data on Position Control Unit (CJ1W-NC[]81 and CJ1W-NC[]82) Setting Component. |
||
| CX-Thermo | 4.20 | No changes | ||
| CX-Drive | 2.20 |
[Support of New Type] |
||
| Switch Box | 1.66 | No changes | ||
| Network Configurator | 3.21 | [Support of New Types] *Supported for the built-in EIP Unit version 2.1 of CJ2MCPU3[] that allows tag data link of a maximum of 640CH. |
||
| CX-ConfiguratorFDT | 1.2.2.2 | *Supported Timeout Setting on CompoNet Master DTM. | ||
| CX-Sensor | 1.21 | No changes | ||
| CX-Motion Pro | 1.2.1 | No changes | ||
| CX-Position | 2.51 | No changes | ||
| CX-Protocol | 1.91 | No changes | ||
| CX-Process Tool | 5.24 | No changes | ||
| Face Plate Auto-Builder | 3.11 | No changes | ||
| CX-FLnet | 1.00 | No changes | ||
| CX-Motion | 2.35 | No changes | ||
| CX-Motion-NCF | 1.91 | No changes | ||
| CX-Motion-MCH | 2.24 | No changes |
♦ CX-One Lite includes CX-Programmer Junior for CP1L, CP1H, CPM1, CPM1A, CPM2A, CPM2C and SRM1 PLCs only.
CX-One 4.1 is available as a DVD for new customers or via CX-One Autoupdate for CX-One 4.0 customers.
CX-One 4.0
| Program | Version | In CX–One Full | In CX–One Lite | Changes |
| CX-Programmer | 9.03 |
Supports new hardware
CP1E-NA20 CPU unit (20 Points)
CJ1W-ADC42/DA042V Analog I/O Units (high-speed models with direct conversion) CJ1W-SCU22/SCU32 Serial Communications Unit (high-speed models) via autoupdate: CP1E-E10/E14/N14/N60 (10/14/14/60 points) CJ1W-NC281/NC481/NC881 EtherCAT-compatible Position Control Units CJ2M CPU support via autupdate User defined Structures and arrays
Timer and Counter data types Graph multiple NC axes and preview for verification “Smart Input” for all PLCs for
Quick key input Instruction and Address Input Assistance Automatic Insertion of connecting lines Copy with Address Incrementing Auxiliary Bit selection from list Address Incrementing Wildcard search in Cross Reference EM Force Set/Reset |
||
| CX-Integrator | 2.41 | No changes | ||
| CX-Designer | 3.111 | No changes | ||
| CX-Simulator | 1.94 | Supports CJ2H-CPU** (Non EtherNet/IP model) | ||
| CX-Server | 4.3.3.3 | Supports CJ2H-CPU** (Non EtherNet/IP model) | ||
| CX-Thermo | 4.20 | No changes | ||
| CX-Drive | 1.91.3.6 | No changes | ||
| Switch Box | 1.66 | No changes | ||
| Network Configurator | 3.1.0.4 | Network tag datalink setup by Drag-n-Drop plus Wizard | ||
| CX-ConfiguratorFDT | 1.2.2.2 | No changes | ||
| CX-Sensor | 1.22 | No changes | ||
| CX-Motion Pro | 1.2.1 | Trajexia tool is replaced by CX-Motion Pro | ||
| CX-Position | 2.51 | No changes | ||
| CX-Protocol | 1.91 | No changes | ||
| CX-Process Tool | 5.24 | No changes | ||
| Face Plate Auto-Builder | 3.11 | No changes | ||
| CX-FLnet | 1.00 | No changes | ||
| CX-Motion | 2.35 | No changes | ||
| CX-Motion-NCF | 1.91 | Simplification of PTP control point setting with mutli graph preview Support EtherCAT NCF unit (via autoupdate) |
||
| CX-Motion-MCH | 2.24 | No changes |
CX-One 3.1
The following changes have been made to the programs included in CX-One 3.1 and CX-One Lite 3.1:
| Program | Version | In CX–One Full | In CX–One Lite | Changes |
| CX-Programmer | 8.10 |
Supports CJ2H-CPU** (Non EtherNet/IP model)
Also supports CJ2H-CPU**-EIP Unit Ver.1.1
Integrates NC tool in CX-Programmer
Possible to set and monitor NC unit (High-speed type) with CX-Programmer
Supports Synchronous Operation between units (with CJ2 and NC unit (High-speed type))
|
||
| CX-Integrator | 2.33 | Supports CJ2H-CPU** (Non EtherNet/IP model) | ||
| CX-Designer | 3.01 | Supports NS15 model | ||
| CX-Simulator | 1.91 | Supports CJ2H-CPU** (Non EtherNet/IP model) | ||
| CX-Server | 4.11 | Supports CJ2H-CPU** (Non EtherNet/IP model) | ||
| CX-Thermo | 4.12 | No changes | ||
| CX-Drive | 1.70 | No changes | ||
| Switch Box | 1.64 | No changes | ||
| Network Configurator | 3.02 | No changes | ||
| CX-ConfiguratorFDT | 1.12 | No changes | ||
| CX-Sensor | 1.21 | No changes | ||
| CX-Motion Pro | 1.00 | Trajexia tool is replaced by CX-Motion Pro | ||
| CX-Position | 2.50 | No changes | ||
| CX-Protocol | 1.81 | No changes | ||
| CX-Process Tool | 5.22 | No changes | ||
| Face Plate Auto-Builder | 3.11 | No changes | ||
| CX-FLnet | 1.00 | No changes | ||
| CX-Motion | 2.33 | No changes | ||
| CX-Motion-NCF | 1.80 | No changes | ||
| CX-Motion-MCH | 2.23 | No changes |
♦ CX-One Lite includes CX-Programmer Junior for CP1L, CP1H, CPM1, CPM1A, CPM2A, CPM2C and SRM1 PLCs only.
CX-One 3.1 is available as a DVD for new customers or via CX-One Autoupdate for CX-One 3.0 customers.
See Also
Was this article helpful?
That’s Great!
Thank you for your feedback
Sorry! We couldn't be helpful
Thank you for your feedback
Feedback sent
We appreciate your effort and will try to fix the article
