1.It depends on H3BH model. Refer to the following table.
| Operating method | Instantaneous operation | ||
| Reset method | Time-limit reset | Time-limit reset/Forced-reset | |
| External connections | 8-pin socket | ||
| Contacts | Time-limit | DPDT | SPDT |
| Instantaneous | --- | --- | |
| Mounting method | Surface mounting/Flush mounting | ||
| Model | H3BH-8 | H3BH-8R | |
| (1) H3CR-H8L | (2) H3CR-H8RL | ||
Note:The bottom row gives recommended substitute products or models with substitute functions. For details, refer to the following information.
2.The substitute product in column (1) is H3CR-H8L OFF-delay Timers.
3.The substitute product in column (2) is H3CR-H8RL OFF-delay Timers.
4.General Comparison of H3BH and H3CR-H
| Compared item | H3BH | H3CR-H | Remarks |
| Supply voltage | 100/110/120 VAC 200/220/240 VAC 24, 48, 100, 110 VDC |
100/110/120 VAC 200/220/240 VAC 24 VAC/VDC, 48, 100 to 125 VDC |
|
| Time range | 4 ranges, 4 scales, 2 multitimers H3BH-8 S: 0.05 to 10 s H3BH-8 M: 0.05 to 10 min. |
1 range, 4 scales, 2 multitimers H3CR-H8L S: 0.05 to 12 s H3CR-H8L M: 0.05 to 12 min. |
See note 1. |
| Maximum time | 4 scales: 0.5, 1, 5, 10 | 4 scales: 0.6, 1.2, 6, 12 |
Note:
1.The time unit s (seconds) or m (minutes) must be selected and cannot be changed.
2.The length of the square body part is the same.
Was this article helpful?
That’s Great!
Thank you for your feedback
Sorry! We couldn't be helpful
Thank you for your feedback
Feedback sent
We appreciate your effort and will try to fix the article