Common combinations are shown in the following table.
| Relay | Socket (track mounting) |
Contact rated carry current |
Hold-down Clip |
| MY2, MY2N | PYF08A | 5 A | PYC-A1 |
| MY3, MY3N | PYF11A | 5 A | PYC-A1 |
| MY4, MY4N | PYF14A | 3 A | PYC-A1 |
| MY2K | PYF14A | 3 A | PYC-A1 |
| LY1,LY1N | PTF08A (See note1.) | 15 A | PYC-A1 |
| LY2,LY2N | PTF08A | 10 A | PYC-A1 |
| LY3,LY3N | PTF11A | 10 A | PYC-A1 |
| LY4,LY4N | PTF14A | 10 A | PYC-A1 |
| G7T | P7TF-05 | 5 A (for output) | The Socket hooks into place |
| G2A | PYF14A | 3 A (2 A for plastic-sealed models) | PYC-A2 |
| G2AK | PYF14A | 3 A | PYC-A2 |
| MK2P | PF083A | 5 A | PYC-A1 |
| MK3P | PF113A | 3 A | PYC-A1 |
| MK2KP | PF113A | 5 A | PYC-A1 |
| MK2P-I | PF083A-E | 10 A | PYC-A1 |
| MK3P-I | PF113A-E | 5 A | PYC-A1 |
| MM2P | 8PFA | 7.5 A | The Socket hooks into place |
| MM3P | 11PFA | 7.5 A | The Socket hooks into place |
| MM4P | 14PFA | 15 A | The Socket hooks into place |
| MM2KP | 11PFA | 5 A | The Socket hooks into place |
| G7L-1A-T | P7LF-06 | 30 A | The Socket hooks into place |
| G7L-2A-T | P7LF-06 | 25 A | The Socket hooks into place |
| G7K | PTF14A | 3 A | PKC |
| G4G | 8PFA1 | 5 A | The Socket hooks into place |
| G2R-1-S (See note2.) | P2RF-05 | 5 A | The Socket hooks into place |
| G2R-2-S (See note2.) | P2RF-08 | 3 A | The Socket hooks into place |
Note:
1.When using these Sockets with LY1 or LY1N General-purpose Relays and the current exceeds 10 A, connect terminals 1 and 2, 3 and 4, and 5 and 6.
2.Only this type of plug-in terminal is compatible with G2R General-purpose Relays Socket. It cannot be connected to PCB terminals, such those on G2R-1 or G2R-2A PCB.
Was this article helpful?
That’s Great!
Thank you for your feedback
Sorry! We couldn't be helpful
Thank you for your feedback
Feedback sent
We appreciate your effort and will try to fix the article