1.When using a set time range that is shorter than 30 hours, the substitute product is H3CR-F8 Solid-state Timer. If the set time range is 30 hours or longer, the substitute product is H3CR-F8-300. Because the length of the body is approximately 12 mm shorter than that of H3BF-8, Y92H-8 Hold-down Clips should be used instead of Y92H-2 when using PF085A Sockets, and Y92H-7 Hold-down Clips should be used instead of Y92H-1 Hold-down Clips when using PL08 Sockets.
2.General Comparison of H3BF and H3CR-F
| Compared item | H3BF | H3CR-F |
| Supply voltage | 100/110/120 VAC 200/220/240 VAC 24, 48, 100, 110 VDC |
100 to 240 VAC 24 VAC/VDC 12, 48 to 125 VDC |
| Time range | 4 ranges, 4 scales, one multitimer H3BF-8: 0.05 s to 100 h |
4 ranges, 4 scales, two multitimers H3CR-F8: 0.05 s to 30 h H3CR-F8-300: 1.2 s to 300 h |
| Maximum time scale | 4 scales: 0.5, 1, 5, and 10 | 4 scales: 1.2, 3, 12, and 30 |
Was this article helpful?
That’s Great!
Thank you for your feedback
Sorry! We couldn't be helpful
Thank you for your feedback
Feedback sent
We appreciate your effort and will try to fix the article