Refer to the following table.
Relays (plug-in terminals)
| No. of poles | 1 pole | 2 poles | ||
| Type | Degree of protection |
Contact form | Model | Model |
| Standard model | Encased | DT contacts | G2R-1-S | G2R-2-S |
| Built-in operation indicator | G2R-1-SN | G2R-2-SN | ||
| Built-in diode | G2R-1-SD | G2R-2-SD | ||
| In-built operation indicator and diode | G2R-1-SND | G2R-2-SND | ||
Connection Sockets
| Type | Surface-mounting socket | Back-mounting socket | ||
| No. of poles |
Applicable Relays | Model | Terminal type | Model |
| 1 | G2R-1-S(N) (D) (ND) | P2RF-05 | PCB terminals | P2R-05P |
| P2R-057P | ||||
| P2RF-05-E | Soldered terminals | P2R-05A | ||
| 2 | G2R-2-S(N) (D) (ND) | P2RF-08 | PCB terminals | P2R-08P |
| P2R-087P | ||||
| P2RF-08-E | Soldered terminals | P2R-08A | ||
Note:
1.These Sockets have lock mechanisms to hold the Relays in place.
2.Sockets with "-E" at the end of the model number have finger protection. Round crimp terminals cannot be used. Use forked crimp terminals.
Was this article helpful?
That’s Great!
Thank you for your feedback
Sorry! We couldn't be helpful
Thank you for your feedback
Feedback sent
We appreciate your effort and will try to fix the article