The contact ratings per pole are described below.
For example, for a 110-VAC or 24-VDC Relays are used with a resistive load, the contacts can switch 10 A, but if the load is inductive, a 110-VAC Relays can switch only 7.5 A, and a 24-VDC Relays, only 5 A (not 10 A).
LY4-series Contact Ratings (Check whether the specifications are suitable.)
| Type Load |
4 poles | |
| Resistive load | Inductive load (cos Φ = 0.4, L/R = 7 ms) |
|
| Contact Type | Single | |
| Contact material | AgCdO | |
| Rated load | 110 VAC 10 A 24 VDC 10 A |
110 VAC 7.5 A 24 VDC 5 A |
| Rated carry current | 10 A | |
| Maximum switching voltage | 250 VAC 125 VDC |
|
| Maximum switching current | 10 A | 10 A |
Was this article helpful?
That’s Great!
Thank you for your feedback
Sorry! We couldn't be helpful
Thank you for your feedback
Feedback sent
We appreciate your effort and will try to fix the article