Yes, there are Latching Relays, such as those in MY2K Series General-purpose Relays.
MY2K Series Contact Rating (Check whether the specifications are suitable.)
| Load | Resistive load | Inductive load (cos Φ = 0.4, L/R = 7 ms) |
| Rated load | 220 VAC 3 A 24 VDC 3 A |
220 VAC 0.8 A 24 VDC 1.5 A |
| Rated carry current | 3 A | |
| Maximum switching voltage | 250 VAC, 125 VDC | |
| Maximum switching current | 3 A | 3 A |
| Contact mecharism | Single | |
| Contact material | Gold plated + Ag | |
Latching Relays have a set coil to turn the Relays ON, and a reset coil to turn them OFF.
There are Latching Relays other than those in MY2K Series such as G2AK, MKK, and MMK General-purpose Relays.
Was this article helpful?
That’s Great!
Thank you for your feedback
Sorry! We couldn't be helpful
Thank you for your feedback
Feedback sent
We appreciate your effort and will try to fix the article