How Far Can The Cable Of The Rotary Encoder Be Extended?

Modified on Sun, 11 May, 2025 at 10:19 PM

Voltage output and open collector output type are 10m, complementary output type is 30m, and line driver output type is 100m.

However, when the cable length is extended, it is necessary to confirm use conditions in the case of the voltage output and the open collector output type. Because the output waveform startup time is lengthened, the response frequency lower, it affects the phase difference characteristics of phases A and B, and the output residual voltage increases.

Please use the cable of the same kind (conductor cross section and shielded or unshielded) when the cable length is extended.

The recommended cable of line driver output type is the TKVVBS4P-02T that is twisted-pair cable made in TACHII ELECTRIC WIRE CO., LTD..

The twisted-pair cable is a suitable structure for the transmission of RS-422A signals, and has the characteristic which denies the electromotive force is generated in the wire by twisting two outputs and takes off the noise component.

Purchase is possible in 100m.

Was this article helpful?

That’s Great!

Thank you for your feedback

Sorry! We couldn't be helpful

Thank you for your feedback

Let us know how can we improve this article!

Select at least one of the reasons
CAPTCHA verification is required.

Feedback sent

We appreciate your effort and will try to fix the article