The service life of the Z300 depends on the lifetime of the laser. Therefore it depends on the type of the laser that is being used.
Z300-S5/-S10
Z300-S2
Z300-S60
The following table lists the estimated service life of the above lasers.
Service life of the Z300 (laser)
Z300-S5/-S10
Z300-S2
Z300-S60
The following table lists the estimated service life of the above lasers.
Service life of the Z300 (laser)
| Ambient operating temperature |
Service life (hours) | Service life (years) | |
| Operation for 8 hours/day, 6 days/week | |||
| Z300-S5/-S10 | 30°C | Approx. 140,000 hours | 58 years |
| 40°C | Approx. 70,000 hours | 29 years | |
| 50°C | Approx. 37,000 hours | 15 years | |
| Z300-S2 | 30°C | Approx. 170,000 hours | 68 years |
| 40°C | Approx. 94,000 hours | 48 years | |
| 50°C | Approx. 57,000 hours | 23 years | |
| Z300-S60 | 30°C | Approx. 140,000 hours | 58 years |
| 40°C | Approx. 85,000 hours | 34 years | |
| 50°C | Approx. 47,000 hours | 19 years |
*Definition of service life: The time taken for the failure rate to reach 60%
Failure rate: The proportion of samples in which the laser operating current increases by 20%
Note: so if 10 Sensors were used, and 6 of them fail, the failure rate is said to have reached 60%.
The above data is for reference only. They are not guaranteed values. They will vary depending on the environment in which the Sensor is used.
Was this article helpful?
That’s Great!
Thank you for your feedback
Sorry! We couldn't be helpful
Thank you for your feedback
Feedback sent
We appreciate your effort and will try to fix the article