Direct NS Connection Using Smart Active Parts

Modified on Mon, 6 Oct, 2025 at 9:19 AM

Introduction
This tutorial is intended to give an overview of connecting CelciuXº to NS and using Smart Active Parts with the HMI.

Components used:
• EJ1N-TC__-__
• EJ1C-EDU_-NFLK
• 24 Volt Supply
• CJ1W-CIF11
• NS_ -T__
Serial or USB cable to program the HMI
• E58-CIFQ1 for configuration of CelciuXº
 
Procedure:

  • Setting the CJ1W-CIF11: Set the dip switches as follows
    SW2 Description
    1 ON: Terminator connected.
    2 ON: 2-wire method
    3 ON: 2-wire method
    4 Not used.
    5 OFF: No RS control of RD (continual reception)
    6 ON: RS control of SD
  • Connect the CJ1W-CIF11 (RS485 port) to the B port of the EDU.

    terminal connections

    RDB+ __ B+; RDA- ___A-; 110Ω to 125 Ω 1/2W terminating resistor
  • Set NS Application Comms settings as (in CX Designer) NS version 6.6 of firmware; CX Designer V2.01 or above.

  • Write the CX designer Application by including the appropriate SAPs



    The current SAP library includes (Status Monitor, Settings, Faceplate and operation commands)

    Library window
  • Configure the Temperature Controllers with CX-Thermo.
  • Download the application to the NS
  • HMI can now be used for commissioning, operation and maintenance of the instruments.

Was this article helpful?

That’s Great!

Thank you for your feedback

Sorry! We couldn't be helpful

Thank you for your feedback

Let us know how can we improve this article!

Select at least one of the reasons
CAPTCHA verification is required.

Feedback sent

We appreciate your effort and will try to fix the article